(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7607-01 |
1-7607-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Other | O.D. (Bore Diameter) x Height (mm) |
Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Features 1 | Features 2 | Material | Stroke (mm) |
Internal cylinder of water tank (SUS304) (mm) |
Drainage Receptacle Connection Port Outer Diameter (mm) |
internal dimension of a tank (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64,550.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | - | 850 ~ 1,120 (Height Only) | About 17000 | Wring (Made by SUS) HGS-01 | HGS-01 | A manual compression device for small quantity of samples of experimental level. It is a structure in which moisture flows into the tank bottom by using a pipe in the water tank, and can be collected in one place through the drainage receiver. | Since there is a hole open in the tub, liquid can be collected from the lower part. Dismantling of other parts, including the handle portion is also easy. | Body / Stainless Steel (SUS304), Leg and Handle Part / Steel | 310 | φ235 | φ15 ~ 25 Taper | φ235 x 280 | ||
฿ 2,273.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | 800X480 | Option | - | - | Wring (Made by SUS) Piping Bag | Piping Bag | - | - | - | - | - | - | - |
Manual squeezer for small samples used in laboratories. Mechanism incorporates inner tube to generate flow of moisture down to lower tank for collection at drain pan. Camber is perforated for collection of fluid from lower part. Easy to disassemble parts including handles.
Part Number |
---|
1-7607-01 |
1-7607-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Other | O.D. (Bore Diameter) x Height (mm) |
Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Features 1 | Features 2 | Material | Stroke (mm) |
Internal cylinder of water tank (SUS304) (mm) |
Drainage Receptacle Connection Port Outer Diameter (mm) |
internal dimension of a tank (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64,550.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | - | 850 ~ 1,120 (Height Only) | About 17000 | Wring (Made by SUS) HGS-01 | HGS-01 | A manual compression device for small quantity of samples of experimental level. It is a structure in which moisture flows into the tank bottom by using a pipe in the water tank, and can be collected in one place through the drainage receiver. | Since there is a hole open in the tub, liquid can be collected from the lower part. Dismantling of other parts, including the handle portion is also easy. | Body / Stainless Steel (SUS304), Leg and Handle Part / Steel | 310 | φ235 | φ15 ~ 25 Taper | φ235 x 280 | ||
฿ 2,273.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | 800X480 | Option | - | - | Wring (Made by SUS) Piping Bag | Piping Bag | - | - | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?