(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wonder Crusher WC-3/WC-3L (1-3380-01)

Wonder Crusher WC-3/WC-3L (1-3380-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3380-01 SALE
1-3380-02 SALE
1-3380-11 SALE
1-3380-12 SALE
1-3380-13 SALE
1-3380-14 SALE
1-3380-15
1-3380-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Size
(mm)
Number Of Rotations
(rpm)
Other Processing capacity
(ml)
Specifications Weight/contents
(g)
Manufacturer Product Name Manufacturer Model JAN code Accessory Features 1 Material Power Supply Power Consumption
(W)
Power Cord Length
(m)
Safety Function Rated Power Consumption
(W)
Internal Capacity

฿ 50,305.00

฿ 40,244.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 300 φ170×340 27000 - 100~150 Main Body + 150 mL, SUS Container (Standard Lid) 4600 Wonder Crusher WC-3 WC-3 4580255602069 Brush/Replacement Blade The pulverization container is detachable, so it is easy to wash. The rotation speed can be steplessly adjusted. Container: stainless steel (SUS304), crushing blade: stainless steel (SUS420) AC100V 50/60Hz 1200 1.5 (3P Plug) - - 1 unit

฿ 57,190.00

฿ 45,752.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 300 φ170×330 0-28,000 (No load) - 100~150 Main Body + 150 mL, SUS Container (Standard Lid + Fine Pulverizing Lid) 5000 Wonder Crusher WC-3L WC‐3L 4580255602106 Brush/Replacement Blade The pulverization container is detachable, so it is easy to wash. The rotation speed can be steplessly adjusted. Container: stainless steel (SUS304), crushing blade: stainless steel (SUS420) AC100V 50/60Hz 1200W 1.5 (3P Plug) Overload Protector Function 1 minute 1 Set

฿ 26,475.00

฿ 21,180.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - 75 mL SUS Container (with standard lid) - Wonder Crusher PN-L16 PN‐L16 4580255602427 - - - - - - - - 1 pc.

฿ 29,123.00

฿ 23,298.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - 150 mL SUS Container (with Standard Lid) - Wonder Crusher PN-L15 PN‐L15 4580255602076 - - - - - - - - 1 pc.

฿ 15,887.00

฿ 12,709.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - For 75 mL Pulverizing Lid - Wonder Crusher PN-K06 PN‐K06 4580255600331 - - - - - - - - 1 pc.

฿ 16,878.00

฿ 13,502.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - Container disassembly kit (for 150 mL container) - Wonder Crusher UP-51WC UP‐51WC 4580255602120 - - - - - - - - 1 Set

฿ 3,375.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - Cutter Attachment/Detachment Kit - Wonder Crusher UP-49 UP‐49 4580255602113 - - - - - - - - 1 Set

฿ 1,587.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - Cutter Only (For 150 ml Container) - Wonder Crusher PN-L08 PN‐L08 4580255602090 - - - - - - - - 1 pc.

Basic Specifications

Product Description

Mill for instantaneously pulverizing dried samples.
[Features]
· Cannot be used with liquids or samples containing water.
· Because the crusher container is detachable, it is easy to clean.
· Rotational speed is adjusted with a stepless control.
· The motor has an overload protection function that automatically shuts it off if the motor is overloaded.
· Almost instantaneously pulverizes herbal medicines, grains, medicinal herbs, tablets, minerals and other dried samples.
[Applications]
· Can be used for pulverizing in order to create samples for analysis, tablet crushing for drug preparation, etc.

Part Number
1-3380-01 SALE
1-3380-02 SALE
1-3380-11 SALE
1-3380-12 SALE
1-3380-13 SALE
1-3380-14 SALE
1-3380-15
1-3380-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Size
(mm)
Number Of Rotations
(rpm)
Other Processing capacity
(ml)
Specifications Weight/contents
(g)
Manufacturer Product Name Manufacturer Model JAN code Accessory Features 1 Material Power Supply Power Consumption
(W)
Power Cord Length
(m)
Safety Function Rated Power Consumption
(W)
Internal Capacity

฿ 50,305.00

฿ 40,244.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 300 φ170×340 27000 - 100~150 Main Body + 150 mL, SUS Container (Standard Lid) 4600 Wonder Crusher WC-3 WC-3 4580255602069 Brush/Replacement Blade The pulverization container is detachable, so it is easy to wash. The rotation speed can be steplessly adjusted. Container: stainless steel (SUS304), crushing blade: stainless steel (SUS420) AC100V 50/60Hz 1200 1.5 (3P Plug) - - 1 unit

฿ 57,190.00

฿ 45,752.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 300 φ170×330 0-28,000 (No load) - 100~150 Main Body + 150 mL, SUS Container (Standard Lid + Fine Pulverizing Lid) 5000 Wonder Crusher WC-3L WC‐3L 4580255602106 Brush/Replacement Blade The pulverization container is detachable, so it is easy to wash. The rotation speed can be steplessly adjusted. Container: stainless steel (SUS304), crushing blade: stainless steel (SUS420) AC100V 50/60Hz 1200W 1.5 (3P Plug) Overload Protector Function 1 minute 1 Set

฿ 26,475.00

฿ 21,180.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - 75 mL SUS Container (with standard lid) - Wonder Crusher PN-L16 PN‐L16 4580255602427 - - - - - - - - 1 pc.

฿ 29,123.00

฿ 23,298.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - 150 mL SUS Container (with Standard Lid) - Wonder Crusher PN-L15 PN‐L15 4580255602076 - - - - - - - - 1 pc.

฿ 15,887.00

฿ 12,709.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - For 75 mL Pulverizing Lid - Wonder Crusher PN-K06 PN‐K06 4580255600331 - - - - - - - - 1 pc.

฿ 16,878.00

฿ 13,502.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - Container disassembly kit (for 150 mL container) - Wonder Crusher UP-51WC UP‐51WC 4580255602120 - - - - - - - - 1 Set

฿ 3,375.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - Cutter Attachment/Detachment Kit - Wonder Crusher UP-49 UP‐49 4580255602113 - - - - - - - - 1 Set

฿ 1,587.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) - - - Option - Cutter Only (For 150 ml Container) - Wonder Crusher PN-L08 PN‐L08 4580255602090 - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details of Wonder Crusher

Wonder Crusher image

Wonder Crusher image

Common specifications

  • Container: 300 mL; processing capacity: 100 to 150 mL
  • Material: container / stainless steel (SUS304); crushing blade / stainless steel (SUS420)
  • Power supply: 100 V AC, 50/60 Hz
  • Power cord length: 1.5 m (3P plug)

Specifications of 1-3380-01

  • Size: ø170 × 340 (diameter 170 × 340 mm)
  • Rotational speed: 27,000 rpm (MAX)
  • Power consumption: 750 W
  • Weight: 4.6 kg
  • Accessories: brush, replacement blade

Specifications of 1-3380-02

  • Size: ø170 × 330 (diameter 170 × 330 mm)
  • Rotational speed: 0 to 28,000 rpm (no load)
  • Power consumption: 1,200 W
  • Rating: 1 min
  • Safety function: overload protector function
  • Weight: 5 kg (as a set with crusher container)
  • Accessories: brush, replacement blade
  • Main unit + 150-mL SUS Container (standard lid + fine pulverizing lid)