(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Food Processor

Food Processor

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,863.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-3446-01
5-3446-02
5-3446-11
5-3446-12
5-3446-13
5-3446-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Size
(mm)
Number Of Rotations
(rpm)
Other Specifications Weight/contents
(g)
Manufacturer Product Name Manufacturer Model JAN code Accessory Features 1 Features 2 Specification details Material Power Supply Power Consumption
(W)
Power Cord Length
(m)
Application Internal Capacity

฿ 59,097.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 4200 221X315X343 1,500/1,800 (min.) - 50/60 Hz type 9200 Food Processor DLC-NXJ2PS DLC-NXJ2PS 4533022501065 Simple cover, work bowl, metal blade, spatula, cleaner Since the safety mechanism is all arranged on the body side, it has a simple structure and setting is easy. Equipped with thermostat function in which the motor automatically stops when a certain temperature is exceeded. Safety mechanism prevents operation when lid is not tightly closed. Rated Time/30 minutes Reinforced Plastic (Work Ball) 100V 50/60Hz (50/60Hz)370/480 1.8 For roughly cutting and finely chopping vegetables. For mincing and for turning nuts into a paste. For processing hospital meals and minced food. For cutting various types of foods into pieces. 1 unit

฿ 68,188.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 4200 312X315X345 1,500/1,800 (min.) - 50/60 Hz type 10000 Food Processor DLC-NXJ2SS DLC-NXJ2SS 4533022501072 Simple cover, work bowl, metal blade, spatula, cleaner Since the safety mechanism is all arranged on the body side, it has a simple structure and setting is easy. Equipped with thermostat function in which the motor automatically stops when a certain temperature is exceeded. Safety mechanism prevents operation when lid is not tightly closed. Rated Time/30 minutes SUS304 (Work Ball) 100V 50/60Hz (50/60Hz)370/480 1.8 For roughly cutting and finely chopping vegetables. For mincing and for turning nuts into a paste. For processing hospital meals and minced food. For cutting various types of foods into pieces. 1 unit

฿ 5,000.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - - - Option Work Ball - Food Processor Work Bowl Work Ball 4533022500952 - - - - - - - - - 1 pc.

฿ 13,638.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - - - Option Stainless work bowl - Food Processor Stainless Work Ball Stainless work bowl 4533022500990 - - - - - - - - - 1 pc.

฿ 3,863.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - - - Option Simple Covers - Food Processor Simple Cover Simple Covers 4533022501119 - - - - - - - - - 1 pc.

฿ 4,545.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - - - Option Metal Blade - Food Processor Metal Blade Metal Blade 4533022500662 - - - - - - - - - 1 pc.

Basic Specifications

Product Description

Since the safety mechanism is all arranged on the body side, it has a simple structure and setting is easy. Equipped with thermostat function in which the motor automatically stops when a certain temperature is exceeded.

Part Number
5-3446-01
5-3446-02
5-3446-11
5-3446-12
5-3446-13
5-3446-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Size
(mm)
Number Of Rotations
(rpm)
Other Specifications Weight/contents
(g)
Manufacturer Product Name Manufacturer Model JAN code Accessory Features 1 Features 2 Specification details Material Power Supply Power Consumption
(W)
Power Cord Length
(m)
Application Internal Capacity

฿ 59,097.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 4200 221X315X343 1,500/1,800 (min.) - 50/60 Hz type 9200 Food Processor DLC-NXJ2PS DLC-NXJ2PS 4533022501065 Simple cover, work bowl, metal blade, spatula, cleaner Since the safety mechanism is all arranged on the body side, it has a simple structure and setting is easy. Equipped with thermostat function in which the motor automatically stops when a certain temperature is exceeded. Safety mechanism prevents operation when lid is not tightly closed. Rated Time/30 minutes Reinforced Plastic (Work Ball) 100V 50/60Hz (50/60Hz)370/480 1.8 For roughly cutting and finely chopping vegetables. For mincing and for turning nuts into a paste. For processing hospital meals and minced food. For cutting various types of foods into pieces. 1 unit

฿ 68,188.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 4200 312X315X345 1,500/1,800 (min.) - 50/60 Hz type 10000 Food Processor DLC-NXJ2SS DLC-NXJ2SS 4533022501072 Simple cover, work bowl, metal blade, spatula, cleaner Since the safety mechanism is all arranged on the body side, it has a simple structure and setting is easy. Equipped with thermostat function in which the motor automatically stops when a certain temperature is exceeded. Safety mechanism prevents operation when lid is not tightly closed. Rated Time/30 minutes SUS304 (Work Ball) 100V 50/60Hz (50/60Hz)370/480 1.8 For roughly cutting and finely chopping vegetables. For mincing and for turning nuts into a paste. For processing hospital meals and minced food. For cutting various types of foods into pieces. 1 unit

฿ 5,000.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - - - Option Work Ball - Food Processor Work Bowl Work Ball 4533022500952 - - - - - - - - - 1 pc.

฿ 13,638.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - - - Option Stainless work bowl - Food Processor Stainless Work Ball Stainless work bowl 4533022500990 - - - - - - - - - 1 pc.

฿ 3,863.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - - - Option Simple Covers - Food Processor Simple Cover Simple Covers 4533022501119 - - - - - - - - - 1 pc.

฿ 4,545.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - - - Option Metal Blade - Food Processor Metal Blade Metal Blade 4533022500662 - - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1