(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ForceMill (5-3404-12)

ForceMill (5-3404-12)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-3404-11
5-3404-12
5-3404-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model JAN code Accessory Internal Capacity

฿ 4,393.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) Replacement Pulverizing Container (Cutter Sold Separately) Replacement milling container PN-J21 PN-J21 4580255600706 - 1 pc.

฿ 1,855.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) Replacement Lid Replacement Lid PN-J24 PN-J24 4580255600737 - 1 pc.

฿ 1,855.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) Mill Blade Mill Blade PN-J23 PN-J23 4580255600720 With Mill Blade (PN-J23) 1 pc.

Basic Specifications

  • Product Type
    Pulverizer
  • Other
    Option
  • Weight/contents(g)
    -
  • Features 1
    Can process items from dry objects to liquids.
  • Features 2
    The pulverization tank can be detached, and the cutter is also detachable with just one touch. So washing is easy.
  • Material
    Container and blade/stainless steel (SUS304)
  • Internal Capacity
    1 pc.

Product Description

Mill for dried materials.
[Features]
· Mill tank can be removed.
· The cutter is also detachable with a single action, allowing for easy cleaning.

Part Number
5-3404-11
5-3404-12
5-3404-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model JAN code Accessory Internal Capacity

฿ 4,393.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) Replacement Pulverizing Container (Cutter Sold Separately) Replacement milling container PN-J21 PN-J21 4580255600706 - 1 pc.

฿ 1,855.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) Replacement Lid Replacement Lid PN-J24 PN-J24 4580255600737 - 1 pc.

฿ 1,855.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) Mill Blade Mill Blade PN-J23 PN-J23 4580255600720 With Mill Blade (PN-J23) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details of ForceMill

ForceMill image

ForceMill image

Specifications

  • Size: 105 × 113 × 221 mm
  • Rotational speed: 22,000 rpm
  • Capacity: 300 mL
  • Material: container and blade / stainless steel (SUS304)
  • Power supply: 100 V AC (50/60 Hz)
  • Power consumption: 200 W
  • Weight: 1.4 kg
  • With mill blade (PN-J23)