(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crusher, Hand Crusher HC-1

Crusher, Hand Crusher HC-1

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5-3405-01

  • Product Type
    Pulverizer
  • Size(mm)
    170X380X400 (Including Handle Part)
  • Weight/contents(g)
    2700
  • Manufacturer Product Name
    Handheld Crusher HC-1
  • Manufacturer Model
    HC-1
  • JAN code
    4580255601260
  • Features 1
    Suitable for creating rough test pieces in the size of approximately 10 meshes and pre-treatment.
  • Features 2
    Masses of sizes of around 5 cm can be crushed as the hopper part is wide and large.
  • Material
    Main body / Cast iron, Rotor / Hard iron alloy
  • Application
    Grinding of rock, coke, coal, grains, wood chips, shells, etc.
  • Hopper Dimensions(mm)
    120X110X70
  • Internal Capacity
    1 unit
Part Number
5-3405-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 28,917.87

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pulverizer
  • Size(mm)
    170X380X400 (Including Handle Part)
  • Weight/contents(g)
    2700
  • Manufacturer Product Name
    Handheld Crusher HC-1
  • Manufacturer Model
    HC-1
  • JAN code
    4580255601260
  • Features 1
    Suitable for creating rough test pieces in the size of approximately 10 meshes and pre-treatment.
  • Features 2
    Masses of sizes of around 5 cm can be crushed as the hopper part is wide and large.
  • Material
    Main body / Cast iron, Rotor / Hard iron alloy
  • Application
    Grinding of rock, coke, coal, grains, wood chips, shells, etc.
  • Hopper Dimensions(mm)
    120X110X70
  • Internal Capacity
    1 unit

Product Description

A manual crusher.
[Features]
· Main body: cast iron.
· Plate: iron alloy.
· Size: 17 × 38 × 4 mm.
· A pile of around 5‑cm square can be crushed, as the hopper part is wide and large.
[Applications]
· Ideal for pretreatment and making of rough samples of approx. 10 mesh.
· Ideal for crushing hard and brittle materials such as rocks, coke, coal, grains, woodchips, shells, crabshell, etc.

Specifications of 5-3405-01

  • Product Type
    Pulverizer
  • Size(mm)
    170X380X400 (Including Handle Part)
  • Weight/contents(g)
    2700
  • Manufacturer Product Name
    Handheld Crusher HC-1
  • Manufacturer Model
    HC-1
  • JAN code
    4580255601260
  • Features 1
    Suitable for creating rough test pieces in the size of approximately 10 meshes and pre-treatment.
  • Features 2
    Masses of sizes of around 5 cm can be crushed as the hopper part is wide and large.
  • Material
    Main body / Cast iron, Rotor / Hard iron alloy
  • Application
    Grinding of rock, coke, coal, grains, wood chips, shells, etc.
  • Hopper Dimensions(mm)
    120X110X70
  • Internal Capacity
    1 unit
Part Number
5-3405-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 28,917.87

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Crusher, Hand Crusher

Crusher, Hand Crusher image

Crusher, Hand Crusher image

Specifications

  • Main unit size: 170 × 380 × 400 mmH (including handle part)
  • Weight: 2.7 kg
  • Material: main unit / cast iron; rotor / hard iron alloy
  • Hopper dimensions: 120 × 110 × 70 mm