(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Bag Stand (1-4692-01)

Stainless Steel Bag Stand (1-4692-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4692-01
1-4692-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model JAN code Internal Capacity

฿ 4,940.38

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) Stainless steel bag stand for 3 For 3 Sheets 4560111779081 1 pc.

฿ 6,861.53

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) Stainless steel bag stand for 5 For 5 Sheets 4560111779098 1 pc.

Basic Specifications

  • Product Type
    Pulverizer
  • Other
    Option
  • Compatible Bag Size(mm)
    190X300
  • Features 1
    Alcohol wipe and autoclave possible.
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.

Product Description

Alcohol wiping and autoclaving are possible.
·Product type: Crusher
·others: Option
·Compatible bag size (mm): 190 × 300
·Manufacturer product name: Stainless Steel Bag Stand for 5 Pcs.
·Manufacturer Model: For 5 pcs.
· Material: Stainless steel (SUS304)

Part Number
1-4692-01
1-4692-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model JAN code Internal Capacity

฿ 4,940.38

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) Stainless steel bag stand for 3 For 3 Sheets 4560111779081 1 pc.

฿ 6,861.53

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) Stainless steel bag stand for 5 For 5 Sheets 4560111779098 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1