(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-5358-11 |
5-5358-12 |
5-5358-21 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Other | Sample processing capacity (ml) |
Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Material | Power Supply | Timer | Stroke times | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,473.00 ฿ 13,978.40 |
CRUSHING/MIXING/POWDERING | 1 Pack(s) |
500 Pieces Per Package |
40 Day(s) | - | Option | With Mixer Bag Filter (500 pcs) | - | Bag Mixer Mini BAGPAGE100 | BAGPAGE100 | PE (Polyethylene), γ-ray sterilized (Pack of 25) | - | - | - | 1 Bag (500 Sheets) | ||
฿ 5,083.00 |
CRUSHING/MIXING/POWDERING | 1 Pack(s) |
500 Pieces Per Package |
40 Day(s) | - | Option | Without Mixer Bag Filter (500 pcs) | - | Bag Mixer BAGLIGHT100 | BAGLIGHT100 | PE (Polyethylene), γ-ray sterilized (Pack of 25) | - | - | - | 1 Bag (500 Sheets) | ||
฿ 183,364.00 ฿ 151,000.25 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | - | 40 Day(s) | 210×370×200 | - | 5~80 | 14200 | Bag Mixer MiniMix 100VPCC | MiniMixR100®VPCC® | Stainless Steel (SUS304) | 110/220(1A)V 50/60Hz | 1 s - 1 h or Continuous | 3/6/9/12 Strokes/s | 1 unit |
The paddle is removable and can be easily cleaned. Because the two paddles stop in the same position when the device is at rest, the inspection bag can easily be put in during the next time in use.
Part Number |
---|
5-5358-11 |
5-5358-12 |
5-5358-21 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Other | Sample processing capacity (ml) |
Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Material | Power Supply | Timer | Stroke times | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,473.00 ฿ 13,978.40 |
CRUSHING/MIXING/POWDERING | 1 Pack(s) |
500 Pieces Per Package |
40 Day(s) | - | Option | With Mixer Bag Filter (500 pcs) | - | Bag Mixer Mini BAGPAGE100 | BAGPAGE100 | PE (Polyethylene), γ-ray sterilized (Pack of 25) | - | - | - | 1 Bag (500 Sheets) | ||
฿ 5,083.00 |
CRUSHING/MIXING/POWDERING | 1 Pack(s) |
500 Pieces Per Package |
40 Day(s) | - | Option | Without Mixer Bag Filter (500 pcs) | - | Bag Mixer BAGLIGHT100 | BAGLIGHT100 | PE (Polyethylene), γ-ray sterilized (Pack of 25) | - | - | - | 1 Bag (500 Sheets) | ||
฿ 183,364.00 ฿ 151,000.25 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | - | 40 Day(s) | 210×370×200 | - | 5~80 | 14200 | Bag Mixer MiniMix 100VPCC | MiniMixR100®VPCC® | Stainless Steel (SUS304) | 110/220(1A)V 50/60Hz | 1 s - 1 h or Continuous | 3/6/9/12 Strokes/s | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?