(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1486-01 |
1-1486-11 |
1-1486-12 |
1-1486-13 |
1-1486-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Other | Motor Capacity (W) |
Processing capacity (ml) |
Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Features 1 | Footnotes | Specification details | Material | Main Body Dimensions (mm) |
Power Supply | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 125,381.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | ~18000 | - | 150 (high frequency) | 30~1000 | Approximately 8000 | Homogenizer SX10 (Main body only) | SX 10 (Main Unit Only) | Equipped with a high-frequency brushless motor, there is no risk of contamination. Thanks to its automatic control inverter system, it can always be used under homogeneous conditions. Sample scattering can be prevented by applying a cap or lid on the motor part. | Cup, cutter, and water tank is not included with the main body. | With 1-60 min. timer and continuous, safety device (rotation stops when cutter is exposed) | Wetted Parts - Stainless Steel (SUS304) | 250X250X396 | AC100V 50/60Hz 5A | 1 unit | ||
฿ 16,317.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | - | 30~100 | - | Homogenizer 100 ml set | 100 ml Cup, cutter, water tank set | - | - | - | - | - | - | 1 Set (Set of 100 ml Cup, Cutter, Water Tank) | ||
฿ 19,973.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | - | 60~200 | - | Homogenizer 200 ml set | 200 ml Cup / Cutter / Water Tank Set | - | - | - | - | - | - | 1 Set (Set of 200 ml Cup, Cutter, Water Tank) | ||
฿ 22,335.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | - | 100~500 | - | Homogenizer 500 ml set | 500 ml Cup, cutter, water tank set | - | - | - | - | - | - | 1 Set (Set of 500 ml Cup, Cutter, Water Tank) | ||
฿ 31,337.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | - | 500~1000 | - | Homogenizer 1000 ml set | 1000 ml Cup, cutter, water tank set | - | - | - | - | - | - | 1 Set (Set of 1000 ml Cup, Cutter, Water Tank) |
Equipped with a high-frequency brushless motor, there is no risk of contamination. Thanks to its automatic control inverter system, it can always be used under the same conditions. Sample scattering can be prevented by fixing a cap or lid on the motor part.
Part Number |
---|
1-1486-01 |
1-1486-11 |
1-1486-12 |
1-1486-13 |
1-1486-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Other | Motor Capacity (W) |
Processing capacity (ml) |
Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Features 1 | Footnotes | Specification details | Material | Main Body Dimensions (mm) |
Power Supply | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 125,381.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | ~18000 | - | 150 (high frequency) | 30~1000 | Approximately 8000 | Homogenizer SX10 (Main body only) | SX 10 (Main Unit Only) | Equipped with a high-frequency brushless motor, there is no risk of contamination. Thanks to its automatic control inverter system, it can always be used under homogeneous conditions. Sample scattering can be prevented by applying a cap or lid on the motor part. | Cup, cutter, and water tank is not included with the main body. | With 1-60 min. timer and continuous, safety device (rotation stops when cutter is exposed) | Wetted Parts - Stainless Steel (SUS304) | 250X250X396 | AC100V 50/60Hz 5A | 1 unit | ||
฿ 16,317.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | - | 30~100 | - | Homogenizer 100 ml set | 100 ml Cup, cutter, water tank set | - | - | - | - | - | - | 1 Set (Set of 100 ml Cup, Cutter, Water Tank) | ||
฿ 19,973.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | - | 60~200 | - | Homogenizer 200 ml set | 200 ml Cup / Cutter / Water Tank Set | - | - | - | - | - | - | 1 Set (Set of 200 ml Cup, Cutter, Water Tank) | ||
฿ 22,335.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | - | 100~500 | - | Homogenizer 500 ml set | 500 ml Cup, cutter, water tank set | - | - | - | - | - | - | 1 Set (Set of 500 ml Cup, Cutter, Water Tank) | ||
฿ 31,337.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | - | 500~1000 | - | Homogenizer 1000 ml set | 1000 ml Cup, cutter, water tank set | - | - | - | - | - | - | 1 Set (Set of 1000 ml Cup, Cutter, Water Tank) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?