(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Homogenizer

Homogenizer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,775.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4527-01 SALE
2-4527-02 SALE
2-4527-03 SALE
2-4527-04 SALE
2-4527-05 SALE
2-4527-06 SALE
2-4527-07
2-4527-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Details Type Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Features 1 Outer diameter of homogenizing part
(mm)

฿ 19,553.00

฿ 15,642.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 Dounce Type 125 Homogenizer 357538 Dounce Type 357538 Made entirely in glass, can be homogenized in minute particles. Comes with 2 pestles for fine and coarse adjustment. 11X48

฿ 21,507.00

฿ 17,205.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 7 Dounce Type 175 Homogenizer 357542 Dounce Type 357542 Made entirely in glass, can be homogenized in minute particles. Comes with 2 pestles for fine and coarse adjustment. 13X82

฿ 24,930.00

฿ 19,944.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 15 Dounce Type 210 Homogenizer 357544 Dounce Type 357544 Made entirely in glass, can be homogenized in minute particles. Comes with 2 pestles for fine and coarse adjustment. 15X94

฿ 30,795.00

฿ 24,636.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 40 Dounce Type 285 Homogenizer 357546 Dounce Type 357546 Made entirely in glass, can be homogenized in minute particles. Comes with 2 pestles for fine and coarse adjustment. 25X140

฿ 19,063.00

฿ 15,250.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 5 Potter Type 219 Homogenizer 358034 Potter Type 358034 Since the pestle is made of fluoropolymer R, it is suitable for soft tissue. 13X66

฿ 19,553.00

฿ 15,642.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 10 Potter Type 219 Homogenizer 358039 Potter Type 358039 Since the pestle is made of fluoropolymer R, it is suitable for soft tissue. 16X74

฿ 9,775.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 Tapered 140 Homogenizer 358133 Tapered Model 358133 Motor drive is possible with the attached stainless steel support bar. Since the pestle is made of fluoropolymer R, it is suitable for soft tissue. 11X49

฿ 11,977.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 0.1 Micro 100 Homogenizer 357844 Micro 357844 Micro homogenizer of potter type made entirely in glass. 8.2X35

Basic Specifications

Product Description

The all glass model makes possible homogenization of the particulate shape. Comes with 2 pestles for fine and coarse adjustment. As the pestle is made of fluoropolymer R, it is suitable for soft tissue. The micro homogenizer is an all glass Potter model. Motor drive is possible with the attached stainless steel support bar.

Part Number
2-4527-01 SALE
2-4527-02 SALE
2-4527-03 SALE
2-4527-04 SALE
2-4527-05 SALE
2-4527-06 SALE
2-4527-07
2-4527-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Details Type Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Features 1 Outer diameter of homogenizing part
(mm)

฿ 19,553.00

฿ 15,642.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 Dounce Type 125 Homogenizer 357538 Dounce Type 357538 Made entirely in glass, can be homogenized in minute particles. Comes with 2 pestles for fine and coarse adjustment. 11X48

฿ 21,507.00

฿ 17,205.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 7 Dounce Type 175 Homogenizer 357542 Dounce Type 357542 Made entirely in glass, can be homogenized in minute particles. Comes with 2 pestles for fine and coarse adjustment. 13X82

฿ 24,930.00

฿ 19,944.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 15 Dounce Type 210 Homogenizer 357544 Dounce Type 357544 Made entirely in glass, can be homogenized in minute particles. Comes with 2 pestles for fine and coarse adjustment. 15X94

฿ 30,795.00

฿ 24,636.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 40 Dounce Type 285 Homogenizer 357546 Dounce Type 357546 Made entirely in glass, can be homogenized in minute particles. Comes with 2 pestles for fine and coarse adjustment. 25X140

฿ 19,063.00

฿ 15,250.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 5 Potter Type 219 Homogenizer 358034 Potter Type 358034 Since the pestle is made of fluoropolymer R, it is suitable for soft tissue. 13X66

฿ 19,553.00

฿ 15,642.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 10 Potter Type 219 Homogenizer 358039 Potter Type 358039 Since the pestle is made of fluoropolymer R, it is suitable for soft tissue. 16X74

฿ 9,775.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 Tapered 140 Homogenizer 358133 Tapered Model 358133 Motor drive is possible with the attached stainless steel support bar. Since the pestle is made of fluoropolymer R, it is suitable for soft tissue. 11X49

฿ 11,977.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 0.1 Micro 100 Homogenizer 357844 Micro 357844 Micro homogenizer of potter type made entirely in glass. 8.2X35

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1