(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option for Sealed Tube Homogenizer, Homogenizing Tube (2-7316-03)

Option for Sealed Tube Homogenizer, Homogenizing Tube (2-7316-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7316-03
2-7316-07
2-7316-16
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Details Type Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 11,691.61

CRUSHING/MIXING/POWDERING 1 Pack(s)

25 Pieces Per Package

6 Day(s) 20 - Homogenizer tube DT-20 DT 1 Pack (20 ml x 25)

฿ 7,829.79

CRUSHING/MIXING/POWDERING 1 Pack(s)

10 Pieces Per Package

6 Day(s) 50 - Homogenizer Tube DT-50 DT 1 Pack (50 ml x 10)

฿ 15,582.02

CRUSHING/MIXING/POWDERING 1 Pack(s)

20 Pieces Per Package

13 Day(s) 20 Openable Lid Hole, Gamma-Ray Sterilized Tube DT-20-gamma-M DT-M (Lid Openable / γ- Ray Sterilized) 1 Pack (20 ml x 20)

Basic Specifications

  • Product Type
    Homogenizer
  • Other
    Option
  • Specifications
    Homogenizer tube
  • Material
    Main unit, lid/PP (polypropylene), agitator shaft/PEEK

Product Description

Type: tube
Specifications: Homogenized Tube
Materials: Main body / lid / PP (polypropylene), stirring shaft / PEEK

Part Number
2-7316-03
2-7316-07
2-7316-16
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Details Type Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 11,691.61

CRUSHING/MIXING/POWDERING 1 Pack(s)

25 Pieces Per Package

6 Day(s) 20 - Homogenizer tube DT-20 DT 1 Pack (20 ml x 25)

฿ 7,829.79

CRUSHING/MIXING/POWDERING 1 Pack(s)

10 Pieces Per Package

6 Day(s) 50 - Homogenizer Tube DT-50 DT 1 Pack (50 ml x 10)

฿ 15,582.02

CRUSHING/MIXING/POWDERING 1 Pack(s)

20 Pieces Per Package

13 Day(s) 20 Openable Lid Hole, Gamma-Ray Sterilized Tube DT-20-gamma-M DT-M (Lid Openable / γ- Ray Sterilized) 1 Pack (20 ml x 20)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1