(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rescue Type Leather Gloves

Rescue Type Leather Gloves

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7245-02

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Details Type
    Rescue Type
  • Overall Length(mm)
    230
  • Color
    White
  • Specification details
    Type with Velcro tape wrist
  • Material
    Chrome-Tanned Cowhide Surface
  • Manufacturer Product Name
    Rescue Type Leather Gloves 200YP L
  • Manufacturer Model Number
    200YP
  • JAN Code
    4937152002056
  • Features
    Easy to get used to and is strong, durable, and heat-resistant. The base of the palm, index finger, and thumb are double reinforced with a leather pad. The tips of the middle, ring, and pinky finger are adorned with protruding patches, allowing for easy handling of fine objects.
  • Capacity
    1 Pair
Part Number
1-7245-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 734.84

฿ 354.56

LEATHER GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Details Type
    Rescue Type
  • Overall Length(mm)
    230
  • Color
    White
  • Specification details
    Type with Velcro tape wrist
  • Material
    Chrome-Tanned Cowhide Surface
  • Manufacturer Product Name
    Rescue Type Leather Gloves 200YP L
  • Manufacturer Model Number
    200YP
  • JAN Code
    4937152002056
  • Features
    Easy to get used to and is strong, durable, and heat-resistant. The base of the palm, index finger, and thumb are double reinforced with a leather pad. The tips of the middle, ring, and pinky finger are adorned with protruding patches, allowing for easy handling of fine objects.
  • Capacity
    1 Pair

Product Description

Easy to get used to and is strong, durable, and heat-resistant. The base of the palm, index finger, and thumb are double reinforced with a leather pad. The tips of the middle, ring, and pinky finger are adorned with protruding patches, allowing for easy handling of fine objects.

Specifications of 1-7245-02

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Details Type
    Rescue Type
  • Overall Length(mm)
    230
  • Color
    White
  • Specification details
    Type with Velcro tape wrist
  • Material
    Chrome-Tanned Cowhide Surface
  • Manufacturer Product Name
    Rescue Type Leather Gloves 200YP L
  • Manufacturer Model Number
    200YP
  • JAN Code
    4937152002056
  • Features
    Easy to get used to and is strong, durable, and heat-resistant. The base of the palm, index finger, and thumb are double reinforced with a leather pad. The tips of the middle, ring, and pinky finger are adorned with protruding patches, allowing for easy handling of fine objects.
  • Capacity
    1 Pair
Part Number
1-7245-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 734.84

฿ 354.56

LEATHER GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1