(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cowhide Split Leather Gloves, Overall Length (cm) 22.5

Cowhide Split Leather Gloves, Overall Length (cm) 22.5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2383-01

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Details Type
    Back Knitted
  • Overall Length(mm)
    Approx. 225
  • Color
    White + Gray
  • Specification details
    Type with wrist elastic
  • Manufacturer Product Name
    Cowhide Leather Gloves No.305 L
  • Manufacturer Model Number
    No.305
  • JAN Code
    4530153305005
  • Palm material
    Cattle Split Leather
  • Back of hand material
    Knitted Fabric
  • Wrist material
    Tac Rubber
  • Capacity
    1 Pair
Part Number
2-2383-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 299.61

LEATHER GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Details Type
    Back Knitted
  • Overall Length(mm)
    Approx. 225
  • Color
    White + Gray
  • Specification details
    Type with wrist elastic
  • Manufacturer Product Name
    Cowhide Leather Gloves No.305 L
  • Manufacturer Model Number
    No.305
  • JAN Code
    4530153305005
  • Palm material
    Cattle Split Leather
  • Back of hand material
    Knitted Fabric
  • Wrist material
    Tac Rubber
  • Capacity
    1 Pair

Specifications of 2-2383-01

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Details Type
    Back Knitted
  • Overall Length(mm)
    Approx. 225
  • Color
    White + Gray
  • Specification details
    Type with wrist elastic
  • Manufacturer Product Name
    Cowhide Leather Gloves No.305 L
  • Manufacturer Model Number
    No.305
  • JAN Code
    4530153305005
  • Palm material
    Cattle Split Leather
  • Back of hand material
    Knitted Fabric
  • Wrist material
    Tac Rubber
  • Capacity
    1 Pair
Part Number
2-2383-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 299.61

LEATHER GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1