(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kevlar® Steel Gloves

Kevlar® Steel Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1695-01

  • Product Type
    Other
  • Application
    Cut resistance
  • Details Type
    Thin
  • Overall Length(mm)
    240
  • Color
    Beige
  • Material
    Kevlar Fiber / Stainless Steel (SUS304)
  • Manufacturer Product Name
    Kevlar Steel Gloves 7G
  • Manufacturer Model Number
    7G
  • Features
    Kevlar® fibers and stainless steel thread are used to give these gloves excellent cutting resistance.
  • Capacity
    1 Pair
Part Number
1-1695-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,020.46

CUT-RESISTANT GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Cut resistance
  • Details Type
    Thin
  • Overall Length(mm)
    240
  • Color
    Beige
  • Material
    Kevlar Fiber / Stainless Steel (SUS304)
  • Manufacturer Product Name
    Kevlar Steel Gloves 7G
  • Manufacturer Model Number
    7G
  • Features
    Kevlar® fibers and stainless steel thread are used to give these gloves excellent cutting resistance.
  • Capacity
    1 Pair

Product Description

Kevlar® fibers and stainless steel thread are used to give these gloves excellent cutting resistance.

Specifications of 1-1695-01

  • Product Type
    Other
  • Application
    Cut resistance
  • Details Type
    Thin
  • Overall Length(mm)
    240
  • Color
    Beige
  • Material
    Kevlar Fiber / Stainless Steel (SUS304)
  • Manufacturer Product Name
    Kevlar Steel Gloves 7G
  • Manufacturer Model Number
    7G
  • Features
    Kevlar® fibers and stainless steel thread are used to give these gloves excellent cutting resistance.
  • Capacity
    1 Pair
Part Number
1-1695-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,020.46

CUT-RESISTANT GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1