(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-945-11 |
6-945-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Overall Length (mm) |
Specification details | Material | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 923.16 |
CUT-RESISTANT GLOVES | 1 Piece(s) | Same day | - | 220 | - | Nylon Kevlar® Fiber/Pig Hide | Kevlar Gloves TMK-2 | TMK-2 | 1 Pair | ||
฿ 3,228.97 |
ANTI-HEAT GLOVES | 1 Piece(s) | Same day | Long | 385 | Long Type | Kevlar Fiber / Cowhide Leather / Cotton | Kevlar Gloves YKA-13L | YKA-13L | 1 Pair |
Safe, strong, heat-resistant gloves with superior heat resistance.
[Features]
· Uses Kevlar para-aramid fiber. Protects hands without hindering movement.
· Great usability with incomparable protection. Lightweight, strong, difficult to burn, and can be washed without fear of shrinking.
· Particularly strong heat resistance. Characteristics remain unchanged up to almost 200°C. Has auto-extinguishing properties: when hand is removed from flame, fire will go out naturally.
· Non-melting, so no risk of the type of large burns that could be caused by other chemical fibers.
· YKA-13L: Kevlar fiber / cowhide leather / cotton, KA-13/KG-250: 100% Kevlar fiber.
· KPC-60: Kevlar fiber / silicone, TMK-2: Nylon / Kevlar fiber / pigskin leather, KG-165: Kevlar fiber 65%, cotton 35%.
Part Number |
---|
6-945-11 |
6-945-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Overall Length (mm) |
Specification details | Material | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 923.16 |
CUT-RESISTANT GLOVES | 1 Piece(s) | Same day | - | 220 | - | Nylon Kevlar® Fiber/Pig Hide | Kevlar Gloves TMK-2 | TMK-2 | 1 Pair | ||
฿ 3,228.97 |
ANTI-HEAT GLOVES | 1 Piece(s) | Same day | Long | 385 | Long Type | Kevlar Fiber / Cowhide Leather / Cotton | Kevlar Gloves YKA-13L | YKA-13L | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Thread properties
Tensile strength approximately double that of nylon or polyester.
High modulus of elasticity (Young's Modulus), low ductility.
Low creep rate, low stress relaxation.
Good dimensional stability.
High resistance to heat / cold / chemicals / shear stress.
Under high temperatures, will carbonize and self-extinguish without melting or shrinking.
High cut resistance.
*In addition, as an organic fiber, it also has the advantages of low density, suppleness, non-conductivity, non-rust, etc.
YKA-13L.
KG-250L, KG-250.
KG-250L.
KG-165, KG-165S.
KG-165S.
Features | |||
Density | g/cm² | 1.44 | |
Moisture content (23°C relative temperature 55%) | % | 7.0 | |
Tensile strength | kgs | 34.5 | |
Tensile strength | MPa | 2,900 | |
N/tex | 2.03 | ||
Specific tensile strength | 103 | 210 | |
Tensile modulus | MPa | 71,800 | |
N/tex | 49.9 | ||
Specific tensile modulus | 106 | 5.1 | |
Loop | Strength | gpd | 11.2 |
Ductility | % | 2.1 | |
Limiting Oxygen Index (LOl) | 29 |
Physical properties.
Kevlar | Nylon | E-glass | Steel | Carbon | ||
Specific gravity | 1.44 | 1.14 | 2.54 | 7.85 | 1.75 | |
Tensile strength | gpd | 23 | 10 | - | - | - |
kg/mm2 | 300 | 130 | (245) | 200 | (360) | |
Tensile modulus | gpd | 565 | 48 | - | - | - |
kg/mm2 | 7,320 | 630 | (7,000) | 20,000 | (23,500) | |
Rupture elongation | % | 3.6 | 19 | 4.0 | 1.1 | 1.5 |
Comparison of values for physical properties of Kevlar and other materials.
Stab resistant.
Incision resistant.
Heat resistant.
Flame retardant.
Part number | Model number | Specifications | Overall length (mm) |
---|---|---|---|
6-945-12 | YKA-13L | Long type | 385 |
6-945-01 | KA-13 | - | 280 |
6-945-02 | KPC-60 | - | 240 |
6-945-11 | TMK-2 | L | 220 |
6-945-04 | TMK-2 | LL | 230 |
6-945-05 | TMK-2 | 3L | 240 |
6-914-05 | KG-250 | Blend of ultra anti-static fibers | 280 |
6-914-06 | KG-250L | Blend of ultra anti-static fibers | 360 |
6-914-07 | KG-165 | Blend of ultra anti-static fibers | 280 |
6-914-08 | KG-165S | Blend of ultra anti-static fibers | 240 |
How can we improve?
How can we improve?