(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Safe Gloves, Material: Natural Rubber

ESD Safe Gloves, Material: Natural Rubber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6313-01

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Static electricity prevention
  • Details Type
    EARTHTELON
  • Overall Length(mm)
    600
  • Thickness(mm)
    0.8
  • Color
    Black
  • Material
    Natural Rubber
  • Manufacturer Product Name
    Static Gloves GC-8 Black
  • Manufacturer Model Number
    GC-8
  • JAN Code
    4975918938928
  • Features
    Long type conductive all rubber gloves effective for shot blasts. Excellent in heat resistance, ozone resistance, gas permeation resistance and suitable for ketone or ester solvents.
  • Surface resistance value(Ω)
    5X107or Less
  • Capacity
    1 Pair
Part Number
1-6313-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,985.71

ANTI-STATIC GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Static electricity prevention
  • Details Type
    EARTHTELON
  • Overall Length(mm)
    600
  • Thickness(mm)
    0.8
  • Color
    Black
  • Material
    Natural Rubber
  • Manufacturer Product Name
    Static Gloves GC-8 Black
  • Manufacturer Model Number
    GC-8
  • JAN Code
    4975918938928
  • Features
    Long type conductive all rubber gloves effective for shot blasts. Excellent in heat resistance, ozone resistance, gas permeation resistance and suitable for ketone or ester solvents.
  • Surface resistance value(Ω)
    5X107or Less
  • Capacity
    1 Pair

Product Description

Long type conductive all-rubber gloves that are effective for shot sandblasting, etc. It has excellent heat resistance, ozone resistance, and gas permeability, and is suitable for the use of solvents such as ketones and esters.

Specifications of 1-6313-01

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Static electricity prevention
  • Details Type
    EARTHTELON
  • Overall Length(mm)
    600
  • Thickness(mm)
    0.8
  • Color
    Black
  • Material
    Natural Rubber
  • Manufacturer Product Name
    Static Gloves GC-8 Black
  • Manufacturer Model Number
    GC-8
  • JAN Code
    4975918938928
  • Features
    Long type conductive all rubber gloves effective for shot blasts. Excellent in heat resistance, ozone resistance, gas permeation resistance and suitable for ketone or ester solvents.
  • Surface resistance value(Ω)
    5X107or Less
  • Capacity
    1 Pair
Part Number
1-6313-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,985.71

ANTI-STATIC GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1