1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Type B Thread Cutting Kit (for ISO Screw) (Part Number)

Type B Thread Cutting Kit (for ISO Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,279.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combination insert of sintered chip breaker and polished threading blade.
· Highly advantageous from the viewpoint of performance versus cost.
· The material is BMA: A universal grade which even handles stainless steel and difficult-to-cut materials, treated with a multilayer PVD coating of aluminum titanium nitride on ultra-fine carbide particles.

Part Number
KEMB-BMA
KIMB-BMA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D./ I.D. (For Threading) Detail Type Set Content

฿ 6,279.51

CRM TURNING TOOL 1 Piece(s) 3 Day(s) Major DiameterKit for Type B Outer Diameter ISO Screw16 ER B 1.0 ISO BMA 2 Pcs/16 ER B 1.25 ISO BMA 2 Pcs/16 ER B 1.5 ISO BMA 2 Pcs/16 ER B 1.75 ISO BMA 2 Pcs/16 ER B 2.0 ISO BMA 2 Pcs

฿ 6,279.51

CRM TURNING TOOL 1 Piece(s) 3 Day(s) Minor DiameterKit for Type B Inner Diameter ISO Screw16 IR B 1.0 ISO BMA 2 Pcs/16 IR B 1.25 ISO BMA 2 Pcs/16 IR B 1.5 ISO BMA 2 Pcs/16 IR B 1.75 ISO BMA 2 Pcs/16 IR B 2.0 ISO BMA 2 Pcs

Loading...

  1. 1

Basic Information

Application Tapping Features Sintered tip breaker and coordination tip for screw cutting blade that has been shaved off. Cost effective and convenient. The material type is BMA. It is a universal material type that is strong against steel and hard to cut materials that have been hardened with ultra fine particles and coated with multiple layers of PVD of aluminum titanium nitride.