(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mininert Valve

Mininert Valve

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,183.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-108-01
5-108-02
5-108-03
5-108-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Part Number Applicable Vial Screw Size
(mm)
Internal Capacity

฿ 1,242.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) Mininert valve V-13 V-13 MV-03・MV-10・CV-35 13 1 pc.

฿ 1,183.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) Mininert valve V-15 V-15 CV-70 15 1 pc.

฿ 1,273.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) Mininert valve V-18 V-18 CV-140 18 1 pc.

฿ 1,363.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) Mininert valve V-24 V-24 CV-400 24 1 pc.

Basic Specifications

  • Product Type
    Optional Item
  • Option Types
    Other
  • Material
    fluoropolymer (PTFE)
  • Features
    Press the red button to close the valve and press the green button to open the valve.
  • Internal Capacity
    1 pc.

Product Description

Valve that allows for samples to be easily added and removed using a syringe without contact with the ambient air.
[Features]
· Can be used with screw cap, threaded-mouth type vials.
· Press the red button to close the valve and press the green button to open the valve.
· Compatible thread standard: 13-425.
[Applications]
· Can be used with 13-425 thread standard vials.

Part Number
5-108-01
5-108-02
5-108-03
5-108-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Part Number Applicable Vial Screw Size
(mm)
Internal Capacity

฿ 1,242.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) Mininert valve V-13 V-13 MV-03・MV-10・CV-35 13 1 pc.

฿ 1,183.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) Mininert valve V-15 V-15 CV-70 15 1 pc.

฿ 1,273.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) Mininert valve V-18 V-18 CV-140 18 1 pc.

฿ 1,363.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) Mininert valve V-24 V-24 CV-400 24 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Mininert Valve

Mininert Valve: related images

Mininert Valve image

Common specifications

  • Material: fluoropolymer (PTFE)

Specifications of 5-108-01

  • Screw size: 13 mm
  • Compatible vials: MV-03/MV-10/CV-35

Specifications of 5-108-02

  • Screw size: 15 mm
  • Compatible vials: CV-70

Specifications of 5-108-03

  • Screw size: 18 mm
  • Compatible vials: CV-140