(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mighty Vial (1-8129-10)

Mighty Vial (1-8129-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8129-03
1-8129-07
1-8129-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Manufacturer Product Name Part Number Mouth Inner Diameter x Body Diameter x Total Length x Thickness
(mm)
Internal Capacity

฿ 6,883.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

16 Day(s) 4ml Mighty Vial NO.01 Brown No.01 φ7.2Xφ15X45X1.1 1 Box (100 pcs)

฿ 5,824.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

16 Day(s) 13ml Mighty Vial NO.4 Brown No.4 φ15Xφ24X50X1.2 1 Box (50 pcs)

฿ 8,368.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

16 Day(s) 50ml Mighty Vial NO.7 Brown No.7 φ20.3Xφ35X78X1.3 1 Box (50 pcs)

Basic Specifications

  • Product Type
    Vial
  • Color
    Brown
  • Features
    Features outstanding heat resistance, cold resistance, and chemical resistance.
  • Other specifications
    Material: main unit/borosilicate glass, cap/melamine resin (autoclavable), seal/silicone, double-sided PTFE-coated

Product Description

Features outstanding heat resistance, cold resistance, and chemical resistance.

Part Number
1-8129-03
1-8129-07
1-8129-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Manufacturer Product Name Part Number Mouth Inner Diameter x Body Diameter x Total Length x Thickness
(mm)
Internal Capacity

฿ 6,883.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

16 Day(s) 4ml Mighty Vial NO.01 Brown No.01 φ7.2Xφ15X45X1.1 1 Box (100 pcs)

฿ 5,824.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

16 Day(s) 13ml Mighty Vial NO.4 Brown No.4 φ15Xφ24X50X1.2 1 Box (50 pcs)

฿ 8,368.00

GLASS CONTAINERS 1 Pack(s)

50 Pieces Per Package

16 Day(s) 50ml Mighty Vial NO.7 Brown No.7 φ20.3Xφ35X78X1.3 1 Box (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1