(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Cup

Snap Cup

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-3023-01

  • Product Type
    Sample vial
  • Capacity
    20ml
  • Manufacturer Product Name
    Snap Cup (Sample Jar) No.30
  • Part Number
    No.30
  • Body external diameter x total length(mm)
    φ30X45
  • Material
    Body / borosilicate glass, Overcap / PE (polyethylene)
  • Other specifications
    With Overcap (Cork Plug Sold Separately)
  • Internal Capacity
    1 Box (100 pcs)
Part Number
4-3023-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 4,527.55

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Sample vial
  • Capacity
    20ml
  • Manufacturer Product Name
    Snap Cup (Sample Jar) No.30
  • Part Number
    No.30
  • Body external diameter x total length(mm)
    φ30X45
  • Material
    Body / borosilicate glass, Overcap / PE (polyethylene)
  • Other specifications
    With Overcap (Cork Plug Sold Separately)
  • Internal Capacity
    1 Box (100 pcs)

Product Description

[Specifications]
·A sample tube bottle made of borosilicate glass.
·Materials: Main body: borosilicate glass; overcap: polyethylene (PE)
·With overcap (Corks sold separately)

Specifications of 4-3023-01

  • Product Type
    Sample vial
  • Capacity
    20ml
  • Manufacturer Product Name
    Snap Cup (Sample Jar) No.30
  • Part Number
    No.30
  • Body external diameter x total length(mm)
    φ30X45
  • Material
    Body / borosilicate glass, Overcap / PE (polyethylene)
  • Other specifications
    With Overcap (Cork Plug Sold Separately)
  • Internal Capacity
    1 Box (100 pcs)
Part Number
4-3023-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 4,527.55

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1