(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Preservation Bottles, Capacity 4 L–8 L

Preservation Bottles, Capacity 4 L–8 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-5650-01

  • Product Type
    Storage bottle
  • Capacity
    4L
  • Manufacturer Product Name
    Storage bottle, type A, no. 5 4 L
  • Part Number
    A Type No. 5
  • Mouth Inner Diam. (Mouth Outer Diam.) x Body Diam. x Height(mm)
    φ102(112)X169X278
  • Material
    Main body / Soda glass, Cap / PP (polypropylene), Inner plug / PE (polyethylene)
  • Footnotes
    Price per 1 unit.
  • Internal Capacity
    1 pc.
Part Number
4-5650-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,295.00

GLASS CONTAINERS 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Storage bottle
  • Capacity
    4L
  • Manufacturer Product Name
    Storage bottle, type A, no. 5 4 L
  • Part Number
    A Type No. 5
  • Mouth Inner Diam. (Mouth Outer Diam.) x Body Diam. x Height(mm)
    φ102(112)X169X278
  • Material
    Main body / Soda glass, Cap / PP (polypropylene), Inner plug / PE (polyethylene)
  • Footnotes
    Price per 1 unit.
  • Internal Capacity
    1 pc.

Product Description

A transparent storage bottle made of soda glass.

Specifications of 4-5650-01

  • Product Type
    Storage bottle
  • Capacity
    4L
  • Manufacturer Product Name
    Storage bottle, type A, no. 5 4 L
  • Part Number
    A Type No. 5
  • Mouth Inner Diam. (Mouth Outer Diam.) x Body Diam. x Height(mm)
    φ102(112)X169X278
  • Material
    Main body / Soda glass, Cap / PP (polypropylene), Inner plug / PE (polyethylene)
  • Footnotes
    Price per 1 unit.
  • Internal Capacity
    1 pc.
Part Number
4-5650-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,295.00

GLASS CONTAINERS 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1