(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Bottle

Safety Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 265.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4960-01
2-4960-02
2-4960-03
2-4961-01
2-4961-02
2-4961-03
2-4962-01
2-4962-02
2-4962-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Part Number Details Type Mouth Inner Diameter x Body Diameter x Height
(mm)
Internal Capacity

฿ 265.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 220ml Safety Bottle Q109F0-024C 4560111748957 Q109F0-024C Clear φ13Xφ60X136 1 pc.

฿ 392.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 450ml Safety Bottle Q111F0-012C 4560111748964 Q111F0-012C Clear φ15Xφ75X168 1 pc.

฿ 500.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 900ml Safety Bottle Q113F0-012C 4560111748971 Q113F0-012C Clear φ20Xφ94X206 1 pc.

฿ 265.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 220ml Safety Bottle Q109A0-024C 4560111748988 Q109A0-024C Reddish brown light-shielding type φ13Xφ60X136 1 pc.

฿ 537.00

GLASS CONTAINERS 1 Piece(s) 20 Day(s) 450ml Safety Bottle Q111A0-024C 4560111748995 Q111A0-024C Reddish brown light-shielding type φ15Xφ75X168 1 pc.

฿ 680.00

GLASS CONTAINERS 1 Piece(s) 20 Day(s) 900ml Safety Bottle Q113A0-012C 4560111749008 Q113A0-012C Reddish brown light-shielding type φ20Xφ94X206 1 pc.

฿ 265.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 220ml Safety Bottle Q109X-024B 4560111749015 Q109X-024B Black / Complete Light-Shielding Type φ13Xφ60X136 1 pc.

฿ 418.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 450ml Safety Bottle Q119X-012B 4560111749022 Q119X-012B Black / Complete Light-Shielding Type φ15Xφ75X168 1 pc.

฿ 527.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 900ml Safety Bottle Q115X-012B 4560111749039 Q115X-012B Black / Complete Light-Shielding Type φ20Xφ94X206 1 pc.

Basic Specifications

  • Product Type
    Screw Cap Bottle
  • Material
    Soda Lime Glass, PVC (Vinyl Chloride Resin) Coating
  • Features
    PVC coating prevents the glass from scattering even when broken.
  • Other specifications
    Not Autoclavable
  • Internal Capacity
    1 pc.

Product Description

A safety measure for laboratory work.

Part Number
2-4960-01
2-4960-02
2-4960-03
2-4961-01
2-4961-02
2-4961-03
2-4962-01
2-4962-02
2-4962-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Part Number Details Type Mouth Inner Diameter x Body Diameter x Height
(mm)
Internal Capacity

฿ 265.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 220ml Safety Bottle Q109F0-024C 4560111748957 Q109F0-024C Clear φ13Xφ60X136 1 pc.

฿ 392.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 450ml Safety Bottle Q111F0-012C 4560111748964 Q111F0-012C Clear φ15Xφ75X168 1 pc.

฿ 500.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 900ml Safety Bottle Q113F0-012C 4560111748971 Q113F0-012C Clear φ20Xφ94X206 1 pc.

฿ 265.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 220ml Safety Bottle Q109A0-024C 4560111748988 Q109A0-024C Reddish brown light-shielding type φ13Xφ60X136 1 pc.

฿ 537.00

GLASS CONTAINERS 1 Piece(s) 20 Day(s) 450ml Safety Bottle Q111A0-024C 4560111748995 Q111A0-024C Reddish brown light-shielding type φ15Xφ75X168 1 pc.

฿ 680.00

GLASS CONTAINERS 1 Piece(s) 20 Day(s) 900ml Safety Bottle Q113A0-012C 4560111749008 Q113A0-012C Reddish brown light-shielding type φ20Xφ94X206 1 pc.

฿ 265.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 220ml Safety Bottle Q109X-024B 4560111749015 Q109X-024B Black / Complete Light-Shielding Type φ13Xφ60X136 1 pc.

฿ 418.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 450ml Safety Bottle Q119X-012B 4560111749022 Q119X-012B Black / Complete Light-Shielding Type φ15Xφ75X168 1 pc.

฿ 527.00

GLASS CONTAINERS 1 Piece(s) 19 Day(s) 900ml Safety Bottle Q115X-012B 4560111749039 Q115X-012B Black / Complete Light-Shielding Type φ20Xφ94X206 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1