(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Tray Square Upper Dimensions (mm) 102x45 – 240x180

Aluminum Tray Square Upper Dimensions (mm) 102x45 – 240x180

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3183-05

  • Product Type
    Vat/Tray
  • Material
    Aluminum
  • Manufacturer Product Name
    Aluminum Tray Square S-5 100 Pcs
  • Manufacturer Model
    S-5
  • Height(mm)
    30
  • Upper dimensions(mm)
    240X180
  • Lower Portion Dimensions(mm)
    218X157
  • Quantity
    1 Pack (100 pcs)
Part Number
1-3183-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 4,725.95

METAL CONTAINERS 1 Pack(s)

100 Pieces Per Package

Same day 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Vat/Tray
  • Material
    Aluminum
  • Manufacturer Product Name
    Aluminum Tray Square S-5 100 Pcs
  • Manufacturer Model
    S-5
  • Height(mm)
    30
  • Upper dimensions(mm)
    240X180
  • Lower Portion Dimensions(mm)
    218X157
  • Quantity
    1 Pack (100 pcs)

Product Description

Aluminum square tray.
[Specifications]
· No. contained: 1 box (100 pcs)

Specifications of 1-3183-05

  • Product Type
    Vat/Tray
  • Material
    Aluminum
  • Manufacturer Product Name
    Aluminum Tray Square S-5 100 Pcs
  • Manufacturer Model
    S-5
  • Height(mm)
    30
  • Upper dimensions(mm)
    240X180
  • Lower Portion Dimensions(mm)
    218X157
  • Quantity
    1 Pack (100 pcs)
Part Number
1-3183-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 4,725.95

METAL CONTAINERS 1 Pack(s)

100 Pieces Per Package

Same day 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1