(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Can, Capacity 9 L–20 L (1-1806-06)

Metal Can, Capacity 9 L–20 L (1-1806-06)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1806-04
1-1806-06
1-1806-11
1-1806-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Other Manufacturer Product Name Manufacturer Model Size
(mm)
Bore Diameter
(φ mm)
Specifications Quantity

฿ 1,579.00

METAL CONTAINERS 1 Piece(s) Quote 18L - Metal Can Indented Top 18L Top Open Can 235X235X340 - - 1 pc.

฿ 3,142.00

METAL CONTAINERS 1 Piece(s) Same day 20L - Metal Can, Pail, 20 L, Green Green Pail φ286X360 - - 1 pc.

฿ 68.00

METAL CONTAINERS 1 Piece(s) 12 Day(s) - Option Optional spout for metal can (40 mm) Tongue (40 mm) For 1-1806-01 - Total Length: 90 x I.D. 40 1 pc.

฿ 75.00

METAL CONTAINERS 1 Piece(s) 12 Day(s) - Option Optional spout for metal can (50 mm) Tongue (50 mm) For 1-1806-02 - Total Length: 105 x I.D. 50 1 pc.

Basic Specifications

  • Product Type
    Tank
  • Material
    Tin
  • Quantity
    1 pc.

Product Description

A tin can available in a wide range of shapes.

Part Number
1-1806-04
1-1806-06
1-1806-11
1-1806-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Other Manufacturer Product Name Manufacturer Model Size
(mm)
Bore Diameter
(φ mm)
Specifications Quantity

฿ 1,579.00

METAL CONTAINERS 1 Piece(s) Quote 18L - Metal Can Indented Top 18L Top Open Can 235X235X340 - - 1 pc.

฿ 3,142.00

METAL CONTAINERS 1 Piece(s) Same day 20L - Metal Can, Pail, 20 L, Green Green Pail φ286X360 - - 1 pc.

฿ 68.00

METAL CONTAINERS 1 Piece(s) 12 Day(s) - Option Optional spout for metal can (40 mm) Tongue (40 mm) For 1-1806-01 - Total Length: 90 x I.D. 40 1 pc.

฿ 75.00

METAL CONTAINERS 1 Piece(s) 12 Day(s) - Option Optional spout for metal can (50 mm) Tongue (50 mm) For 1-1806-02 - Total Length: 105 x I.D. 50 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1