(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tank with Ball Valve

Tank with Ball Valve

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,820.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8131-01 SALE
2-8131-02 SALE
2-8131-03 SALE
2-8131-04 SALE
2-8131-05 SALE
2-8131-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal diameter x height
(mm)
Weight
(kg)
Valve Size

฿ 31,820.00

฿ 25,456.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25 L Tank with Ball Valve OM48-20 OM48-20 φ330 x 330 About 5 1/2 inches

฿ 34,548.00

฿ 27,638.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L Tank with Ball Valve OM48-21 OM48-21 φ360 x 360 About 6 1/2 inches

฿ 37,275.00

฿ 29,820.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45 L Tank with Ball Valve OM48-22 OM48-22 φ387 x 390 About 6.5 3/4 inches

฿ 40,003.00

฿ 32,002.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L Tank with Ball Valve OM48-23 OM48-23 φ430 x 450 About 8.5 3/4 inches

฿ 43,187.00

฿ 34,549.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L Tank with Ball Valve OM48-24 OM48-24 φ470 x 470 About 11 3/4 inches

฿ 44,548.00

฿ 35,638.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100 L Tank with Ball Valve OM48-25 OM48-25 φ470 x 600 About 13 3/4 inches

Basic Specifications

  • Product Type
    Tank
  • Material
    Stainless Steel
  • Material Details
    Main Body, Valve: Stainless Steel (SUS304) / Liquid Surface Meter: fluoropolymer Tube
  • Features
    It is a low residual amount design with a valve placed 5 mm from the bottom surface. Liquid level meter is included. Has excellent corrosion resistance.

Product Description

Designed for minimal residual volume with a valve installed at 5 mm position from the bottom surface. Has a liquid surface meter.

Part Number
2-8131-01 SALE
2-8131-02 SALE
2-8131-03 SALE
2-8131-04 SALE
2-8131-05 SALE
2-8131-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal diameter x height
(mm)
Weight
(kg)
Valve Size

฿ 31,820.00

฿ 25,456.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25 L Tank with Ball Valve OM48-20 OM48-20 φ330 x 330 About 5 1/2 inches

฿ 34,548.00

฿ 27,638.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L Tank with Ball Valve OM48-21 OM48-21 φ360 x 360 About 6 1/2 inches

฿ 37,275.00

฿ 29,820.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45 L Tank with Ball Valve OM48-22 OM48-22 φ387 x 390 About 6.5 3/4 inches

฿ 40,003.00

฿ 32,002.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L Tank with Ball Valve OM48-23 OM48-23 φ430 x 450 About 8.5 3/4 inches

฿ 43,187.00

฿ 34,549.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L Tank with Ball Valve OM48-24 OM48-24 φ470 x 470 About 11 3/4 inches

฿ 44,548.00

฿ 35,638.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100 L Tank with Ball Valve OM48-25 OM48-25 φ470 x 600 About 13 3/4 inches

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1