(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Tank With Valve

Stainless Steel Tank With Valve

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-8225-01

  • Product Type
    Tank
  • Capacity
    4L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Tank With Valve STV-18
  • Manufacturer Model
    STV-18
  • Size(mm)
    φ180X180
  • JAN Code
    4560132183621
  • Weight(kg)
    1.2
  • Ball Valve Size
    1/4B
  • Specifications
    Externally and Internally Buff Ground
  • Material Details
    Tank, lid, ball valve: Stainless steel (SUS304); ball seat: fluoropolymer
  • Features
    Seal section of the ball valve is made with fluoropolymer, giving it excellent chemical resistance.
  • Quantity
    1 unit
Part Number
2-8225-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 16,247.00

METAL CONTAINERS 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Tank
  • Capacity
    4L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Tank With Valve STV-18
  • Manufacturer Model
    STV-18
  • Size(mm)
    φ180X180
  • JAN Code
    4560132183621
  • Weight(kg)
    1.2
  • Ball Valve Size
    1/4B
  • Specifications
    Externally and Internally Buff Ground
  • Material Details
    Tank, lid, ball valve: Stainless steel (SUS304); ball seat: fluoropolymer
  • Features
    Seal section of the ball valve is made with fluoropolymer, giving it excellent chemical resistance.
  • Quantity
    1 unit

Product Description

Seal section of the ball valve is made with fluoropolymer, giving it excellent chemical resistance.

Specifications of 2-8225-01

  • Product Type
    Tank
  • Capacity
    4L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Tank With Valve STV-18
  • Manufacturer Model
    STV-18
  • Size(mm)
    φ180X180
  • JAN Code
    4560132183621
  • Weight(kg)
    1.2
  • Ball Valve Size
    1/4B
  • Specifications
    Externally and Internally Buff Ground
  • Material Details
    Tank, lid, ball valve: Stainless steel (SUS304); ball seat: fluoropolymer
  • Features
    Seal section of the ball valve is made with fluoropolymer, giving it excellent chemical resistance.
  • Quantity
    1 unit
Part Number
2-8225-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 16,247.00

METAL CONTAINERS 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1