(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Stainless Steel Beaker (6-224-09)

Large Stainless Steel Beaker (6-224-09)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-224-09
6-224-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Other Manufacturer Product Name Details Type Internal diameter x height x sheet thickness
(mm)
Weight
(kg)
Quantity

฿ 2,136.73

METAL CONTAINERS 1 Piece(s) 5 Day(s) - Option Large Stainless Steel Beaker 20 L Lid lid - 0.6 1 pc.

฿ 22,502.00

฿ 18,001.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L - Large Stainless Steel Beaker 100 L Beaker φ480X600X1.2 10 1 unit

Basic Specifications

Product Description

There are 4 sizes of stainless steel beaker bodies and lids (sold separately).

Part Number
6-224-09
6-224-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Other Manufacturer Product Name Details Type Internal diameter x height x sheet thickness
(mm)
Weight
(kg)
Quantity

฿ 2,136.73

METAL CONTAINERS 1 Piece(s) 5 Day(s) - Option Large Stainless Steel Beaker 20 L Lid lid - 0.6 1 pc.

฿ 22,502.00

฿ 18,001.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L - Large Stainless Steel Beaker 100 L Beaker φ480X600X1.2 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1