(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

fluoropolymerCoating Sealed Tank (1-9492-01)

fluoropolymerCoating Sealed Tank (1-9492-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9492-01
1-9492-02 SALE
1-9492-03 SALE
1-9492-04 SALE
1-9492-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal diameter x height
(mm)
Weight
(kg)

฿ 10,910.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L fluoropolymer Coated Tank 378-01 378-01 φ210 x 210 1.6

฿ 13,638.00

฿ 10,910.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10 L fluoropolymer Coated Tank 378-02 378-02 φ240 x 240 1.9

฿ 17,047.00

฿ 13,637.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L fluoropolymer Coated Tank 378-03 378-03 φ270 x 270 2.6

฿ 20,457.00

฿ 16,365.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20 L fluoropolymer Coated Tank 378-04 378-04 φ300 x 300 3.2

฿ 25,002.00

฿ 20,001.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25 L fluoropolymer Coated Tank 378-05 378-05 φ330 x 330 4

Basic Specifications

  • Product Type
    Tank
  • Material
    Stainless Steel
  • Film Thickness(μm)
    50
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304), PFA (Tetrafluoroethylene Coating) / Packing: Silicon Rubber

Product Description

Available in 5 sizes: 7 L, 10 L, 15 L, 20 L, and 25 L.

Part Number
1-9492-01
1-9492-02 SALE
1-9492-03 SALE
1-9492-04 SALE
1-9492-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal diameter x height
(mm)
Weight
(kg)

฿ 10,910.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L fluoropolymer Coated Tank 378-01 378-01 φ210 x 210 1.6

฿ 13,638.00

฿ 10,910.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10 L fluoropolymer Coated Tank 378-02 378-02 φ240 x 240 1.9

฿ 17,047.00

฿ 13,637.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L fluoropolymer Coated Tank 378-03 378-03 φ270 x 270 2.6

฿ 20,457.00

฿ 16,365.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20 L fluoropolymer Coated Tank 378-04 378-04 φ300 x 300 3.2

฿ 25,002.00

฿ 20,001.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25 L fluoropolymer Coated Tank 378-05 378-05 φ330 x 330 4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1