(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Bottle PS

Stainless Steel Bottle PS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5-154-02

  • Product Type
    Bottle
  • Capacity
    1L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Bottle PS-10 1 L
  • Manufacturer Model
    PS-10
  • Aperture x Body Inner Diameter x Height(mm)
    φ41.2Xφ100X206
  • JAN Code
    4560132182754
  • Weight(kg)
    0.6
  • Plate Thickness(mm)
    1
  • Footnotes
    Do not use it as a pressure vessel.
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Can be used for preventing expensive liquids and contents from scattering.
  • Features 2
    Inner part has fluorocarbon polymer packing. Interiors have been cleaned with acid.
  • Quantity
    1 pc.
Part Number
5-154-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 7,514.98

METAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bottle
  • Capacity
    1L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Bottle PS-10 1 L
  • Manufacturer Model
    PS-10
  • Aperture x Body Inner Diameter x Height(mm)
    φ41.2Xφ100X206
  • JAN Code
    4560132182754
  • Weight(kg)
    0.6
  • Plate Thickness(mm)
    1
  • Footnotes
    Do not use it as a pressure vessel.
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Can be used for preventing expensive liquids and contents from scattering.
  • Features 2
    Inner part has fluorocarbon polymer packing. Interiors have been cleaned with acid.
  • Quantity
    1 pc.

Product Description

Safe metal container that is able to withstand heat and impact without shattering, like glass bottles are prone to do.
[Applications]
· The vessel is made entirely of stainless steel, making it resistant to rust.
· The opening uses a trapezoidal thread, allowing for smooth opening and closing.
· The packing is made of highly chemical-resistant PTFE.
· The inner surface is acid washed.
· The interior of the mouth has a fluororesin packing.
[Applications]
· Suitable for storing hazardous chemicals and important reagents.
· Can be used for preventing expensive liquids and contents from scattering.

Specifications of 5-154-02

  • Product Type
    Bottle
  • Capacity
    1L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Bottle PS-10 1 L
  • Manufacturer Model
    PS-10
  • Aperture x Body Inner Diameter x Height(mm)
    φ41.2Xφ100X206
  • JAN Code
    4560132182754
  • Weight(kg)
    0.6
  • Plate Thickness(mm)
    1
  • Footnotes
    Do not use it as a pressure vessel.
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Can be used for preventing expensive liquids and contents from scattering.
  • Features 2
    Inner part has fluorocarbon polymer packing. Interiors have been cleaned with acid.
  • Quantity
    1 pc.
Part Number
5-154-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 7,514.98

METAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specifications Of Stainless Steel Bottle

Part No.Capacity (L)Opening Inner Diameter × Body Inner Diameter × Height (mm)Weight (kg)
5-154-060.2ø28 × ø60 × 1240.24
5-154-010.5ø28 × ø80 × 1650.4
5-154-021ø41.2 × ø100 × 2060.6
5-154-032ø41.2 × ø120 × 2580.8
5-154-045ø41.2 × ø180 × 3191.5
5-154-0510ø41.2 × ø220 × 3862.2

Size Of Stainless Steel Bottle

Dimensional drawing viewed from above.

Dimensional drawing viewed from above.

Dimensional drawing viewed from the side.

Dimensional drawing viewed from the side.

Part No.Capacity (L)abc
-010.5165ø28 (LD)ø80 (LD)
-021206ø41.2 (LD)ø100 (LD)
-032258ø41.2 (LD)ø120 (LD)
-045319ø41.2 (LD)ø180 (LD)
-0510386ø41.2 (LD)ø220 (LD)
-060.2124ø28 (LD)ø80 (LD)

Unit: mm