(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Mini Basket (Round/Square)

Stainless Steel Mini Basket (Round/Square)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-2739-03

  • Product Type
    Ball
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Mini Basket Round 170 mm
  • Manufacturer Model
    Round 170 mm
  • External Dimensions(mm)
    φ170X63
  • Mesh
    12 Meshes
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
1-2739-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 485.00

METAL CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Ball
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Mini Basket Round 170 mm
  • Manufacturer Model
    Round 170 mm
  • External Dimensions(mm)
    φ170X63
  • Mesh
    12 Meshes
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

Small and easy-to-use draining basket.
[Features]
· We offer 3 sizes each of the round and square types.
· Made of SUS34, which has excellent corrosion and rust resistance.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Specifications of 1-2739-03

  • Product Type
    Ball
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Mini Basket Round 170 mm
  • Manufacturer Model
    Round 170 mm
  • External Dimensions(mm)
    φ170X63
  • Mesh
    12 Meshes
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
1-2739-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 485.00

METAL CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Mini Basket

Mini Basket image

Mini Basket image

Specifications

  • Material: stainless steel (SUS304)
  • Mesh: 12-mesh

Specifications of 1-2739-01

  • External dimensions: ø130 × 53 (diameter 130 mm × 53 mm)

Specifications of 1-2739-02

  • External dimensions: ø150 × 57 (diameter 150 mm × 57 mm)

Specifications of 1-2739-03

  • External dimensions: ø170 × 63 (diameter 170 mm × 63 mm)