(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
5-183-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 4,254.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | Same day | 1 pc. |
[Features]
・Plastic bat (tray)
・Smooth surface with no unevenness on both inner and outer surfaces
[Specifications/Notes]
・Capacity (L): 85
br>・Outer dimensions (mm): 924×616×210
・Inner dimensions (mm): 852×553×198
・Effective inner dimensions (mm): 788×489×198
・Material :PP (polypropylene)
Part Number |
---|
5-183-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 4,254.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | Same day | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?