(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PFA Tray

PFA Tray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-5611-01

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PFA Tray S
  • JAN Code
    4904881870102
  • Manufacturer Model Number
    S
  • External Dimensions(mm)
    245×173×40
  • Internal dimensions(mm)
    204×136×35
  • Material
    PFA (Fluororesin)
  • Amount Of Content
    1 pc.
Part Number
4-5611-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 10,200.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PFA Tray S
  • JAN Code
    4904881870102
  • Manufacturer Model Number
    S
  • External Dimensions(mm)
    245×173×40
  • Internal dimensions(mm)
    204×136×35
  • Material
    PFA (Fluororesin)
  • Amount Of Content
    1 pc.

Product Description

AS ONE Corporation semi-transparent PFA tray.
[Materials]PFA (fluoropolymer)

Specifications of 4-5611-01

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PFA Tray S
  • JAN Code
    4904881870102
  • Manufacturer Model Number
    S
  • External Dimensions(mm)
    245×173×40
  • Internal dimensions(mm)
    204×136×35
  • Material
    PFA (Fluororesin)
  • Amount Of Content
    1 pc.
Part Number
4-5611-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 10,200.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1