(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K·BOX (1-6738-01)

K·BOX (1-6738-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6738-01
1-6738-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Manufacturer Model Number External Dimensions
(mm)
Bottom Portion Inner Dimensions
(mm)
Amount Of Content

฿ 1,080.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 3.2L K・BOX F-20 4974908753305 F-20 204×276×101 165×237×83 1 pc.

฿ 775.00

RESIN SPECIAL CONTAINERS 1 Piece(s) Same day 5.6L K・BOX F-30 4974908753206 F-30 241×329×117 185×275×99 1 pc.

Basic Specifications

  • Product Type
    Sealing container
  • Features
    The locking function and seal ensure airtightness. The body and lid can be compactly stacked.
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PP (Polypropylene)
  • Material of Gasket
    Silicon Rubber
  • Stopper material
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

The locking function and seal ensure airtightness.

Part Number
1-6738-01
1-6738-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Manufacturer Model Number External Dimensions
(mm)
Bottom Portion Inner Dimensions
(mm)
Amount Of Content

฿ 1,080.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 16 Day(s) 3.2L K・BOX F-20 4974908753305 F-20 204×276×101 165×237×83 1 pc.

฿ 775.00

RESIN SPECIAL CONTAINERS 1 Piece(s) Same day 5.6L K・BOX F-30 4974908753206 F-30 241×329×117 185×275×99 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1