(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed bucket/mini

Sealed bucket/mini

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-8640-02

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    5L
  • Manufacturer Product Name
    Sealing bucket/mini, square -5
  • JAN Code
    4905310014425
  • Manufacturer Model Number
    Square -5
  • External Dimensions(mm)
    210×210×205
  • Features
    This bucket is small and lightweight with excellent durability, and extremely airtight.
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PE (polyethylene)
  • Material of Handle
    PP (Polypropylene)
  • Heat Resistant Temperature
    Main unit, lid/-30 to +60°C, handle/-20 to + 120°C
  • Low temperature resistance
    Main unit, lid/-30 to +60°C, handle/-20 to + 120°C
  • Amount Of Content
    1 pc.
Part Number
2-8640-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,028.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    5L
  • Manufacturer Product Name
    Sealing bucket/mini, square -5
  • JAN Code
    4905310014425
  • Manufacturer Model Number
    Square -5
  • External Dimensions(mm)
    210×210×205
  • Features
    This bucket is small and lightweight with excellent durability, and extremely airtight.
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PE (polyethylene)
  • Material of Handle
    PP (Polypropylene)
  • Heat Resistant Temperature
    Main unit, lid/-30 to +60°C, handle/-20 to + 120°C
  • Low temperature resistance
    Main unit, lid/-30 to +60°C, handle/-20 to + 120°C
  • Amount Of Content
    1 pc.

Product Description

This bucket is small and lightweight with excellent durability, and extremely airtight.

Specifications of 2-8640-02

  • Product Type
    Sealed Tank, Bucket
  • Capacity
    5L
  • Manufacturer Product Name
    Sealing bucket/mini, square -5
  • JAN Code
    4905310014425
  • Manufacturer Model Number
    Square -5
  • External Dimensions(mm)
    210×210×205
  • Features
    This bucket is small and lightweight with excellent durability, and extremely airtight.
  • Main Body Material
    PE (polyethylene)
  • Lid Material
    PE (polyethylene)
  • Material of Handle
    PP (Polypropylene)
  • Heat Resistant Temperature
    Main unit, lid/-30 to +60°C, handle/-20 to + 120°C
  • Low temperature resistance
    Main unit, lid/-30 to +60°C, handle/-20 to + 120°C
  • Amount Of Content
    1 pc.
Part Number
2-8640-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,028.00

RESIN SPECIAL CONTAINERS 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1