(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3794-01 |
1-3794-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Color | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 300.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 16 Day(s) | Small variable spray home spray PE, red | Red | 1 pc. | ||
฿ 300.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 16 Day(s) | Small variable spray home spray PE, blue | Blue | 1 pc. |
Red and blue.
Part Number |
---|
1-3794-01 |
1-3794-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Color | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 300.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 16 Day(s) | Small variable spray home spray PE, red | Red | 1 pc. | ||
฿ 300.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 16 Day(s) | Small variable spray home spray PE, blue | Blue | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?