(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6974-33 |
1-6974-34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | JAN Code | Manufacturer Model Number | Label | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,011.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 31 Day(s) | Labeled Washing Bottle 800100617 | 4560111741545 | 800100617 | Ethanol | 1 pc. | ||
฿ 960.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 31 Day(s) | Labeled Washing Bottle 800100618 | 4560111741552 | 800100618 | Plain | 1 pc. |
Color coded labels prevent erroneous use. The liquid can be dispensed even if it is upside down.
Part Number |
---|
1-6974-33 |
1-6974-34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | JAN Code | Manufacturer Model Number | Label | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,011.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 31 Day(s) | Labeled Washing Bottle 800100617 | 4560111741545 | 800100617 | Ethanol | 1 pc. | ||
฿ 960.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 31 Day(s) | Labeled Washing Bottle 800100618 | 4560111741552 | 800100618 | Plain | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?