(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4-5657-02 |
4-5657-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 73.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | Same day | 250ml | Mold Washing Bottle (Narrow Mouth) 250 ml | 4562108512787 | 1 pc. | ||
฿ 104.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | Same day | 500ml | Mold Washing Bottle (Narrow Mouth) 500 ml | 4562108512794 | 1 pc. |
Integrally molded lid and nozzle prevents liquid leakage.
Part Number |
---|
4-5657-02 |
4-5657-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 73.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | Same day | 250ml | Mold Washing Bottle (Narrow Mouth) 250 ml | 4562108512787 | 1 pc. | ||
฿ 104.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | Same day | 500ml | Mold Washing Bottle (Narrow Mouth) 500 ml | 4562108512794 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?