(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4640-01 |
1-4640-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 96.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | Same day | 250ml | Wide Mouth Washing Bottle 250 ml | 4560111757591 | 1 pc. | ||
฿ 113.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 1 Day(s) | 500ml | Wide Mouth Washing Bottle 500 ml | 4560111757607 | 1 pc. |
Wide mouth wash bottles made of LDPE (low density polyethylene).
Part Number |
---|
1-4640-01 |
1-4640-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 96.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | Same day | 250ml | Wide Mouth Washing Bottle 250 ml | 4560111757591 | 1 pc. | ||
฿ 113.00 |
RESIN SPECIAL CONTAINERS | 1 Piece(s) | 1 Day(s) | 500ml | Wide Mouth Washing Bottle 500 ml | 4560111757607 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?