(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Mouth T-Type Bottle (5-026-02)

Wide Mouth T-Type Bottle (5-026-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-026-01
5-026-02
5-026-03
5-026-04
5-026-54
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Full height
(mm)
Body Diameter
(φ mm)
Mouth Inner Diam.
(φ mm)
Manufacturer Product Name JAN Code Footnotes Quantity

฿ 114.00

RESIN CONTAINERS 1 Piece(s) - Same day 300mL 92 φ75 φ59 Wide-mouthed T Shaped Bottle, 300 mL With Packing - Not marked with a scale. 1 pc.

฿ 167.00

RESIN CONTAINERS 1 Piece(s) - Same day 500mL 118 φ90 φ72 Wide-mouthed T Shaped Bottle, 500 mL With Packing 4562470250355 Not marked with a scale. 1 pc.

฿ 190.00

RESIN CONTAINERS 1 Piece(s) - Same day 1L 167 φ97 φ72 Wide-mouthed T Shaped Bottle, 1 L With Packing 4562470250362 Not marked with a scale. 1 pc.

฿ 512.00

RESIN CONTAINERS 1 Piece(s) - 12 Day(s) 2L 255 φ112 φ82 Wide-mouthed T Shaped Bottle, 2 L With Packing 4562470250379 Not marked with a scale. The lids of 2 liter and 3 liter bottles are white. 1 pc.

฿ 9,514.00

RESIN CONTAINERS 1 Pack(s)

20 Pieces Per Package

Same day 2L 255 φ112 φ82 Wide-mouthed T Shaped Bottle Case, Sold Separately, 2 L, Pack of 20 - Not marked with a scale. The lids of 2 liter and 3 liter bottles are white. 1 Pack (20 pcs)

Basic Specifications

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Material
    Seal: PE (Polyethylene) Foam; Lid: PP (Polypropylene); Main Body: Hard PVC (Polyvinyl Chloride Resin)

Product Description

A transparent bottle made of PVC resin.

Part Number
5-026-01
5-026-02
5-026-03
5-026-04
5-026-54
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Full height
(mm)
Body Diameter
(φ mm)
Mouth Inner Diam.
(φ mm)
Manufacturer Product Name JAN Code Footnotes Quantity

฿ 114.00

RESIN CONTAINERS 1 Piece(s) - Same day 300mL 92 φ75 φ59 Wide-mouthed T Shaped Bottle, 300 mL With Packing - Not marked with a scale. 1 pc.

฿ 167.00

RESIN CONTAINERS 1 Piece(s) - Same day 500mL 118 φ90 φ72 Wide-mouthed T Shaped Bottle, 500 mL With Packing 4562470250355 Not marked with a scale. 1 pc.

฿ 190.00

RESIN CONTAINERS 1 Piece(s) - Same day 1L 167 φ97 φ72 Wide-mouthed T Shaped Bottle, 1 L With Packing 4562470250362 Not marked with a scale. 1 pc.

฿ 512.00

RESIN CONTAINERS 1 Piece(s) - 12 Day(s) 2L 255 φ112 φ82 Wide-mouthed T Shaped Bottle, 2 L With Packing 4562470250379 Not marked with a scale. The lids of 2 liter and 3 liter bottles are white. 1 pc.

฿ 9,514.00

RESIN CONTAINERS 1 Pack(s)

20 Pieces Per Package

Same day 2L 255 φ112 φ82 Wide-mouthed T Shaped Bottle Case, Sold Separately, 2 L, Pack of 20 - Not marked with a scale. The lids of 2 liter and 3 liter bottles are white. 1 Pack (20 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1