(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TPX Techno Bottle (4-5635-12)

TPX Techno Bottle (4-5635-12)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-5635-12
4-5635-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Mouth Inner Diam.
(φ mm)
Main Body Outer Diameter
(φ mm)
Height without Lid
(mm)
Manufacturer Product Name Quantity

฿ 262.00

RESIN CONTAINERS 1 Piece(s) Same day 250mL φ33.0 φ62.0 125.5(129.0) TPX Techno Bottle (wide mouth) 250 1 pc.

฿ 710.00

RESIN CONTAINERS 1 Piece(s) 11 Day(s) 1000mL φ42.5 φ95.0 194.0(197.5) TPX Techno Bottle (wide mouth) 1000 1 pc.

Basic Specifications

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Specifications
    Wide-mouthed
  • Other specifications
    Autoclavable
  • Material
    Main body: TPX® (polymethylpentene), Lid: PP (polypropylene), Gasket: silicon
  • Operating Temperature Range(°C)
    20-121 (Body Only/160)
  • Footnotes
    Price per 1 piece. Remove the lid before using in an autoclave. The number in parentheses is the height with lid attached.
  • Features
    Features outstanding heat resistance, chemical resistance, and transparency.
  • Quantity
    1 pc.

Product Description

Features outstanding heat resistance, chemical resistance, and transparency.

Part Number
4-5635-12
4-5635-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Mouth Inner Diam.
(φ mm)
Main Body Outer Diameter
(φ mm)
Height without Lid
(mm)
Manufacturer Product Name Quantity

฿ 262.00

RESIN CONTAINERS 1 Piece(s) Same day 250mL φ33.0 φ62.0 125.5(129.0) TPX Techno Bottle (wide mouth) 250 1 pc.

฿ 710.00

RESIN CONTAINERS 1 Piece(s) 11 Day(s) 1000mL φ42.5 φ95.0 194.0(197.5) TPX Techno Bottle (wide mouth) 1000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1