(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tough-Tainer

Tough-Tainer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-5325-03

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    Main unit: 250x250x395/exterior: 265x265x400
  • Mouth Inner Diam.(φ mm)
    φ52.5
  • Manufacturer Product Name
    Tough-Tainer 20 L (Reinforced Type)
  • JAN Code
    4562108500371
  • Material
    Main Body / LLDPE (Linear Low Density Polyethylene), Packaging/Cardboard, Valve/PE (Polyethylene), Nozzle/PP (Polypropylene)
  • Footnotes
    Packaging Class II compliant
  • Features
    Can be disposed of by either crushing or burning it after use. Can be stacked up to 5 (up to 3 for long-term storage). Virgin sticker cap type to confirm whether it has been opened.
  • Weight(kg)
    1
  • Quantity
    1 pc.
Part Number
4-5325-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 790.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    Main unit: 250x250x395/exterior: 265x265x400
  • Mouth Inner Diam.(φ mm)
    φ52.5
  • Manufacturer Product Name
    Tough-Tainer 20 L (Reinforced Type)
  • JAN Code
    4562108500371
  • Material
    Main Body / LLDPE (Linear Low Density Polyethylene), Packaging/Cardboard, Valve/PE (Polyethylene), Nozzle/PP (Polypropylene)
  • Footnotes
    Packaging Class II compliant
  • Features
    Can be disposed of by either crushing or burning it after use. Can be stacked up to 5 (up to 3 for long-term storage). Virgin sticker cap type to confirm whether it has been opened.
  • Weight(kg)
    1
  • Quantity
    1 pc.

Product Description

Can be disposed of by incinerating or crushing after use.

Specifications of 4-5325-03

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    Main unit: 250x250x395/exterior: 265x265x400
  • Mouth Inner Diam.(φ mm)
    φ52.5
  • Manufacturer Product Name
    Tough-Tainer 20 L (Reinforced Type)
  • JAN Code
    4562108500371
  • Material
    Main Body / LLDPE (Linear Low Density Polyethylene), Packaging/Cardboard, Valve/PE (Polyethylene), Nozzle/PP (Polypropylene)
  • Footnotes
    Packaging Class II compliant
  • Features
    Can be disposed of by either crushing or burning it after use. Can be stacked up to 5 (up to 3 for long-term storage). Virgin sticker cap type to confirm whether it has been opened.
  • Weight(kg)
    1
  • Quantity
    1 pc.
Part Number
4-5325-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 790.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1