(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Bottle, Capacity 500 mL / 1 To 4 L (1-4638-01)

Square Bottle, Capacity 500 mL / 1 To 4 L (1-4638-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4638-01
1-4638-02
1-4638-03
1-4638-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Other specifications Size
(mm)
Mouth Inner Diam.
(φ mm)
Manufacturer Product Name JAN Code Quantity

฿ 127.00

RESIN CONTAINERS 4 Piece(s) Same day 500mL - 79X52X162 φ17 Square Bottle (Flat Type) 500 ml 4560111757515 1 pc.

฿ 327.00

RESIN CONTAINERS 1 Piece(s) Quote 1L With scale 122X61.5X175.7 φ24 Square Bottle (Flat Type) 1 L 4560111757522 1 pc.

฿ 170.00

RESIN CONTAINERS 1 Piece(s) 12 Day(s) 2L With scale 155X80X224 φ24 Square Bottle (Flat Type) 2 L 4560111757539 1 pc.

฿ 805.00

RESIN CONTAINERS 1 Piece(s) Same day 4L - 193X123X276 φ 31 Square Bottle (Flat Type) 4 L 4560111757546 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Material
    Main Body, Outer Lid: HDPE (High-Density Polyethylene), Internal Lid: LDPE (Low Density Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Quantity
    1 pc.

Product Description

Flat and easy-to-use resin container.
[Features]
· Materials: Main body, outer lid: HDPE (high-density polyethylene), inside lid: LDPE (low density polyethylene).
· Graduated. (1 L/2 L only)
· Heat-resistant temperature: LDPE (inside lid): around 80°C, HDPE (main body / outer lid): around 100°C.

Part Number
1-4638-01
1-4638-02
1-4638-03
1-4638-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Other specifications Size
(mm)
Mouth Inner Diam.
(φ mm)
Manufacturer Product Name JAN Code Quantity

฿ 127.00

RESIN CONTAINERS 4 Piece(s) Same day 500mL - 79X52X162 φ17 Square Bottle (Flat Type) 500 ml 4560111757515 1 pc.

฿ 327.00

RESIN CONTAINERS 1 Piece(s) Quote 1L With scale 122X61.5X175.7 φ24 Square Bottle (Flat Type) 1 L 4560111757522 1 pc.

฿ 170.00

RESIN CONTAINERS 1 Piece(s) 12 Day(s) 2L With scale 155X80X224 φ24 Square Bottle (Flat Type) 2 L 4560111757539 1 pc.

฿ 805.00

RESIN CONTAINERS 1 Piece(s) Same day 4L - 193X123X276 φ 31 Square Bottle (Flat Type) 4 L 4560111757546 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Easy-To-Use Flat-Shaped, Square-Shaped Bottle

External appearance of square type bottle

Opening inner diameter: 500 mL / ø17 (diameter 17 mm), 1 L/2 L / ø24 (diameter 24 mm), 4 L/ø31 (diameter 31 mm)

Size Table Of Square-Shaped Bottle

Part No.CapacitySize (mm)
1-4638-01500 mL79 × 52 × 162
1-4638-021 L122 × 61.5 × 175.7
1-4638-032 L155 × 80 × 224
1-4638-044 L193 × 123 × 276

Dimensional Outline Drawing

1-4638-01

1-4638-01

1-4638-02

1-4638-02

1-4638-03

1-4638-03

1-4638-04

1-4638-04

Polyethylene PE Chemical Resistance Performance List

◎: No effect at all or almost no effect. △: Do not use if at all possible.
○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
* The concentration of aqueous solution is in a saturated state so long as there are no abnormalities.
* The chemical resistance list is ultimately a list of reference values for rough estimations, so during actual use, do so after confirming with practical testing using a test piece or the like.

 Chemical NameConcentration Wt. % / Temperature °C 
Inorganic AcidSulfite10/RT
Hydrochloric Acid10/RT
Hydrochloric Acid20/RT
Hydrochloric Acid20/80
Hydrochloric Acid38/RT
Aqua Regia ×
Perchloric Acid 
Chromic Acid2/70
Chromic Acid5/70
Chromic Acid10/70
Chromic Acid25/70×
Chlorosulfonic Acid ×
Acid Pickling SolutionNitric Acid 20% + Hydrofluoric Acid 4%
Acid Pickling SolutionSulfuric Acid 40% + Nitric Acid 15%
Hypochlorous Acid 
Hydrocyanic Acid 
Hydrobromic Acid20/RT
Hydrobromic Acid20/70
Hydrobromic Acid37/RT
Nitric Acid10/RT
Nitric Acid10/70
Nitric Acid30/RT
Nitric Acid30/70
Nitric AcidSmoke Emission/RT×
Nitric Acid61.3/RT
Carbonic Acid ○△
Arsenic Acid 
Fluorosilicic Acid 
Hydrofluoric Acid10/RT)
Hydrofluoric Acid20/RT)
Hydrofluoric Acid40/RT)
Fluoroboric Acid 
Boric Acid 
Anhydrous Hydrofluoric Acid 
Sulfuric Acid10/RT
Sulfuric Acid10/70
Sulfuric Acid30/RT
Sulfuric Acid30/70
Sulfuric Acid98/RT
Sulfuric AcidSmoke Emission/RT×
Phosphoric Acid50/RT
Phosphoric Acid50/70
Phosphoric Acid75/RT
Inorganic AlkalineAmmonia (Anhydrous) 
Ammonia GasCold
Ammonia GasHot
Liquid Ammonia 
Caustic Soda (Sodium Hydroxide)10/RT
Caustic Soda (Sodium Hydroxide)30/RT
Caustic Soda (Sodium Hydroxide)30/70
Ammonium Hydroxide (Aqueous Ammonia28%
Potassium Hydroxide 
Calcium Hydroxide 
Barium Hydroxide 
Magnesium Hydroxide 
Hydrazine 
Organic SolventEthyl acrylate 
Butyl acrylate 
Acrylonitrile 
Acetylene 
Acetamide 
Acetaldehyde 
Ethyl Acetoacetate 
Acetophenone 
Acetone 
Aniline 
Diphenyl 
Dibutyl Ether ×
Dibutyl Phthalate 
Fatty Acid 
Dimethyl Aniline 
Dimethylformamide 
Oxalic Acid 
Ethyl Oxalate 
Tartaric Acid ◎△
Styrene 
Stearic Acid 
Butyl Stearate 
Cellosolve 
Carbonic Acid Gas (Liquid Carbon) 
Tannic Acid 
Tetrachloroethane ×
Tetrahydrofuran ×
Tetralin ×
Triacetin 
Triethanolamine ○△
Tricresyl Phosphate 
Trichlorethylene 
Tributyl Phosphate 
Toluene (Triol) 
Naphthalene 
Naphthenic Acid 
Ethylene Dichloride 
Methylene Dichloride ×
Ethylene Disulfide 
Nitroethane ×
Nitropropane ×
Nitrobenzene ×
Nitromethane ×
Lactic Acid 
Perchloroethylene ×
Hydroquinone 
Palmitic Acid 
Picric Acid 
Pinene 
Piperidine 
Pyridine 
Phenylhydrazine 
Phenol (Carbolic Acid) 
Butyl Alcohol (Butanol) 
Butyl Cellosolve 
Furan, Furane 
Furfural ×
113 Freon 
114 Freon 
11 Freon 
12 Freon 
21 Freon 
22 Freon 
Propyl Alcohol 
Fluorobenzene ×
Hexaldehyde ×
Hexane ×
Hexyl Alcohol 
Benzyl Alcohol 
Benzyl Ether 
Benzaldehyde 
Benzene (Benzol) 
Amyl Bromide 
Formaldehyde (Formalin)40/RT
Maleic Acid 
 Chemical NameConcentration Wt. % / Temperature °C 
Organic SolventAnone = Cyclohexanone 
Amyl Alcohol 
Amyl Naphthalene 
Benzyl Benzoate 
Isooctane 
Isobutyl Alcohol 
Isopropyl Alcohol 
Isopropyl Ether 
Ether (Diethyl Ether) 
Ethanolamine 
Ethyl Alcohol (Ethanol) 
Ethyl Ether = Diethyl Ether 
Ethyl Cellulose 
Ethylbenzene ×
Ethylene Oxide 
Ethylene Glycol 
Ethylene Chlorohydrin 
Ethylenediamine 
Epichlorohydrin 
Ethyl Chloride ×
Benzine Chloride 
Methyl Chloride ×
Chlorinated Solvent ×
Octyl Alcohol 
Oleic Acid 
Carbitol 
Formic Acid25/RT
Formic Acid50/RT
Formic Acid90/RT
Xylene 
Citric Acid 
Glycerin 
Cresol 
Chloroacetone ×
Cholorotoluene ×
Chloronaphthalene 
Chloroform ×
Silicate Ester 
Ethyl Silicate 
Acetic Acid10/RT
Acetic Acid50/RT
Acetic Acid50/70
Acetic Acid100/RT
Amyl Acetate 
Isopropyl Acetate 
Ethyl Acetate 
Cellosolve Acetate 
Butyl Acetate 
Propyl Acetate 
Methyl Acetate ×
Salicylic Acid 
Diphenyl Oxide 
Diisopropyl Ketone ×
Diethyl Ether ×
Diethyl Sebacate 
Tetraethyllead 
Diethylene Glycol 
Carbon Tetrachloride ×
Dioxane 
Dioctyl Sebacate 
Dioctyl Phthalate 
Cyclohexanol 
Cyclohexanone (Anone) 
Cyclohexane ×
Dichlorobenzene ×
Anhydrous Acetic Acid 
Methyl Methacrylate 
Methyl Alcohol 
Methyl Isobutyl Ketone 
Methyl Ethyl Ketone △×
Mercaptan (Thioalcohol) ×
Monochloroacetic Acid ×
Linolenic Acid 
Malic Acid 
Others
(Oils/Others)
Ammonium Nitrite 
Asphalt 
Aniline Dye 
Linseed Oil 
Sulfurous Acid Gas 
Sodium Sulfite 
Sulfur 
Liquefied Petroleum Gas 
Liquid Chlorine ×
Silver (II) Chloride 
Iron (II) Chloride 
Zinc Chloride 
Aluminum Chloride 
Ammonium Chloride 
Sulfur Chloride 
Potassium Chloride 
Calcium Chloride 
Tin (II) Chloride 
Copper (II) Chloride 
Thionyl Chloride ×
Nickel Chloride 
Barium Chloride 
Magnesium Chloride 
Chlorine Gas (Dry) 
Chlorine Gas (Wet) 
ASTM OilNo. 1
ASTM OilNo. 2
ASTM OilNo. 3
Ozone 
Olive Oil 
Hydrogen Peroxide5/RT
Hydrogen Peroxide5/50
Hydrogen Peroxide30/RT
Sodium Peroxide 
Gasoline 
Sodium Perborate 
Potassium Permanganate10/RT
Ammonium Persulfate 
Tung Oil 
Grease 
Creosote Oil 
Kerosene (Lamp Oil) ×
Photographic Developer (Hypo) 
Mineral Oil 
Zinc Acetate 
Aluminum Acetate 
Calcium Acetate 
Lead Acetate 
Nickel Acetate 
Oxygen 
Calcium Hypochlorite
[High-Test Hypochlorite]
 
Sodium Hypochlorite5/RT
Sodium Hypochlorite5/70○△
Copper Cyanide 
Sodium Cyanide 
Brine