(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-037-01 |
5-037-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size (mm) |
Mouth Inner Diam. (φ mm) |
Manufacturer Product Name | JAN Code | Nozzle head inner diameter (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 717.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 5L | 230X125X261 | φ30 | Square Bottle (with Nozzle) 5 L | 4562470250157 | φ15.0 | 1 pc. | ||
฿ 1,080.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 10L | 307X148X332 | φ38 | Square Bottle (with Nozzle) 10 L | 4562470250164 | φ 11.0 | 1 pc. |
A square bottle with nozzle made of HDPE (high density polyethylene).
Part Number |
---|
5-037-01 |
5-037-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size (mm) |
Mouth Inner Diam. (φ mm) |
Manufacturer Product Name | JAN Code | Nozzle head inner diameter (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 717.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 5L | 230X125X261 | φ30 | Square Bottle (with Nozzle) 5 L | 4562470250157 | φ15.0 | 1 pc. | ||
฿ 1,080.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 10L | 307X148X332 | φ38 | Square Bottle (with Nozzle) 10 L | 4562470250164 | φ 11.0 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?