(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EG Bottle (2-7825-01)

EG Bottle (2-7825-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7825-01
2-7825-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Size
(mm)
Model number Manufacturer Product Name JAN Code Quantity

฿ 1,845.00

RESIN CONTAINERS 1 Piece(s) Same day 10L 363X142X332 KH-1 EG Bottle KH-1 10 L 4562108512626 1 pc.

฿ 1,746.65

RESIN CONTAINERS 1 Piece(s) Quote 20L 398X178X430 KH-2 EG Bottle KH-2 20 L 4562108512633 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Material
    Main Body, Outer Lid: HDPE, Internal Lid: LDPE, Stop Valve: PP (Polypropylene), O-ring Packing, Seal Packing: EPDM (Ethylene-Propylene Terpolymer)
  • Footnotes
    Not marked with a scale. The size excludes the length of the valve part.
  • Features
    The base surface has a special shape that allows for almost all the contents to be emptied when placed on the desk top even when the bottle is not lifted. Base protrusion areas are located on the platform to prevent movement, providing stability when the cork is opened and closed. The wide opening makes cleaning easy, and an invertible cork is used to prevent leakage.
  • Quantity
    1 pc.

Product Description

Discharges liquid down to the last drop.

Part Number
2-7825-01
2-7825-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Size
(mm)
Model number Manufacturer Product Name JAN Code Quantity

฿ 1,845.00

RESIN CONTAINERS 1 Piece(s) Same day 10L 363X142X332 KH-1 EG Bottle KH-1 10 L 4562108512626 1 pc.

฿ 1,746.65

RESIN CONTAINERS 1 Piece(s) Quote 20L 398X178X430 KH-2 EG Bottle KH-2 20 L 4562108512633 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1