(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tilt Stand for Flat Bottle with Stopcock

Tilt Stand for Flat Bottle with Stopcock

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2-7826-11

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Specifications
    Tilt Stand for HENPEI Bottle with Stopcock 10WHS
  • Other specifications
    10WHS
  • Base Shape (inner surface/outer surface)
    4562108495806
  • Mouth Inner Diam.(φ mm)
    10 L x 2 pieces
  • Bore Diameter(φ mm)
    342X413X920
  • Material
    Holder is tilted, and remaining fluid will be 1/4 of flat type.
  • Quantity in a case
    Bottle with stopcock is not included.
  • Handle
    φ50 mm (with Diagonal Stopper)
  • Number of Ports
    Front Plane Height 650
Part Number
2-7826-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,000.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Specifications
    Tilt Stand for HENPEI Bottle with Stopcock 10WHS
  • Other specifications
    10WHS
  • Base Shape (inner surface/outer surface)
    4562108495806
  • Mouth Inner Diam.(φ mm)
    10 L x 2 pieces
  • Bore Diameter(φ mm)
    342X413X920
  • Material
    Holder is tilted, and remaining fluid will be 1/4 of flat type.
  • Quantity in a case
    Bottle with stopcock is not included.
  • Handle
    φ50 mm (with Diagonal Stopper)
  • Number of Ports
    Front Plane Height 650

Product Description

As the stand is tilted, the residual liquid will be less than 1/4 of that with horizontal types.

Specifications of 2-7826-11

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Specifications
    Tilt Stand for HENPEI Bottle with Stopcock 10WHS
  • Other specifications
    10WHS
  • Base Shape (inner surface/outer surface)
    4562108495806
  • Mouth Inner Diam.(φ mm)
    10 L x 2 pieces
  • Bore Diameter(φ mm)
    342X413X920
  • Material
    Holder is tilted, and remaining fluid will be 1/4 of flat type.
  • Quantity in a case
    Bottle with stopcock is not included.
  • Handle
    φ50 mm (with Diagonal Stopper)
  • Number of Ports
    Front Plane Height 650
Part Number
2-7826-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,000.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1