(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-003-03 |
5-003-04 |
5-003-55 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Specifications | A (mm) |
C (mm) |
D (mm) |
E (mm) |
F (mm) |
Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 89.00 |
RESIN CONTAINERS | 1 Piece(s) | - | Same day | 250mL | Square Bottle 250 mL | 118 | 93 | 59 | 32 | 50 | IBOY Square Bottle 250 mL | 4562108478564 | 1 pc. | ||
฿ 145.00 |
RESIN CONTAINERS | 1 Piece(s) | - | Same day | 500mL | Square Bottle 500 mL | 141 | 116 | 73 | 42 | 61 | IBOY Square Bottle 500 mL | 4562108478571 | 1 pc. | ||
฿ 3,933.00 |
RESIN CONTAINERS | 1 Pack(s) |
20 Pieces Per Package |
Same day | 1L | Square Bottle 1 L x 20 pcs | 170 | 146 | 92 | 48 | 67 | IBOY Square Bottle 1 L, 20 pcs | - | 1 Pack (20 pcs) |
Resin container (square bottle) made of polyethylene.
[Features]
· Does not leak, even without a gasket (no inside stopper).
· Has passed the liquid leak test.
· Graduated.
Part Number |
---|
5-003-03 |
5-003-04 |
5-003-55 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Specifications | A (mm) |
C (mm) |
D (mm) |
E (mm) |
F (mm) |
Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 89.00 |
RESIN CONTAINERS | 1 Piece(s) | - | Same day | 250mL | Square Bottle 250 mL | 118 | 93 | 59 | 32 | 50 | IBOY Square Bottle 250 mL | 4562108478564 | 1 pc. | ||
฿ 145.00 |
RESIN CONTAINERS | 1 Piece(s) | - | Same day | 500mL | Square Bottle 500 mL | 141 | 116 | 73 | 42 | 61 | IBOY Square Bottle 500 mL | 4562108478571 | 1 pc. | ||
฿ 3,933.00 |
RESIN CONTAINERS | 1 Pack(s) |
20 Pieces Per Package |
Same day | 1L | Square Bottle 1 L x 20 pcs | 170 | 146 | 92 | 48 | 67 | IBOY Square Bottle 1 L, 20 pcs | - | 1 Pack (20 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Material: Main unit/lid: PE (polyethylene)
Heat resistant temperature: 110°C
Part No. | Capacity | A (mm) | B (mm) | C (mm) |
---|---|---|---|---|
5-003-01 | 50 mL | 78 | 20 | 55 |
5-003-02 | 100 mL | 94 | 20 | 70 |
5-003-03 | 250 mL | 118 | 22 | 93 |
5-003-04 | 500 mL | 141 | 22 | 116 |
5-003-05 | 1 L | 170 | 22 | 146 |
5-003-51 | 50 mL | 78 | 20 | 55 |
5-003-52 | 100 mL | 94 | 20 | 70 |
5-003-53 | 250 mL | 118 | 22 | 93 |
5-003-54 | 500 mL | 141 | 22 | 116 |
5-003-55 | 1 L | 170 | 22 | 146 |
<-01>
<-02>
<-03>
<-04>
<-05>
Product | Product Weight g | Screw Thread Diameter mm | Opening Inside Diameter mm | Lower Ring Diameter mm | Body Diameter mm | Bottle Overall Height mm | Full Water Capacity ml | |
---|---|---|---|---|---|---|---|---|
Wide-Mouth Bottle | 50 mL | 9.0 ± 1.0 | 33.0 ± 0.25 | 24.9 ± 0.20 | 34.0 ± 0.25 | 40.0 ± 0.6 | 75.0 ± 0.6 | 70 ± 3.0 |
100 mL | 12.0 ± 1.5 | 33.0 ± 0.25 | 24.9 ± 0.20 | 34.0 ± 0.25 | 47.0 ± 0.7 | 96.0 ± 0.7 | 128 ± 5.0 | |
250 mL | 26.0 ± 2.0 | 43.6 ± 0.30 | 32.0 ± 0.25 | 44.5 ± 0.30 | 62.0 ± 0.8 | 128.0 ± 0.7 | 305 ± 10.0 | |
500 mL | 45.0 ± 3.5 | 54.6 ± 0.30 | 41.9 ± 0.30 | 55.5 ± 0.30 | 76.0 ± 1.0 | 160.0 ± 0.8 | 595 ± 15.0 | |
1,000 mL | 70.0 ± 5.0 | 60.6 ± 0.40 | 47.8 ± 0.35 | 61.5 ± 0.40 | 92.0 ± 1.5 | 196.0 ± 1.5 | 1,090 ± 20.0 | |
2,000 mL | 140.0 ± 1.0 | 83.6 ± 0.40 | 65.0 ± 0.40 | 84.0 ± 0.50 | 120.0 ± 2.0 | 240.0 ± 3.0 | 2300 ± 50.0 | |
Narrow-Mouth Bottle | 50 mL | 6.5 ± 0.8 | 20.5 ± 0.25 | 11.0 ± 0.20 | 21.1 ± 0.25 | 40.0 ± 0.6 | 72.0 ± 0.6 | 62 ± 3.0 |
100 mL | 14.0 ± 1.5 | 27.0 ± 0.25 | 16.0 ± 0.20 | 27.8 ± 0.25 | 47.0 ± 0.7 | 96.0 ± 0.7 | 118 ± 5.0 | |
250 mL | 22.0 ± 2.0 | 27.0 ± 0.25 | 16.0 ± 0.20 | 27.8 ± 0.25 | 62.0 ± 0.8 | 129.0 ± 0.7 | 290 ± 10.0 | |
500 mL | 42.0 ± 3.5 | 33.0 ± 0.25 | 20.0 ± 0.20 | 33.8 ± 0.25 | 76.0 ± 1.0 | 165.0 ± 0.8 | 565 ± 15.0 | |
1,000 mL | 70.0 ± 5.0 | 33.0 ± 0.25 | 20.0 ± 0.20 | 34.0 ± 0.25 | 92.0 ± 1.5 | 202.0 ± 1.5 | 1,080 ± 20.0 | |
Square Bottle | 50 mL | 13.5 ± 1.5 | 27.0 ± 0.25 | 16.0 ± 0.20 | 27.8 ± 0.25 | 35.5 ± 0.6 | 75.0 ± 0.6 | 59 ± 3.0 |
100 mL | 15.5 ± 1.5 | 27.0 ± 0.25 | 16.0 ± 0.20 | 27.8 ± 0.25 | 42.0 ± 0.7 | 90.0 ± 0.6 | 110 ± 5.0 | |
250 mL | 30.0 ± 2.5 | 43.6 ± 0.30 | 32.0 ± 0.25 | 44.5 ± 0.30 | 58.5 ± 0.8 | 114.0 ± 0.7 | 290 ± 10.0 | |
500 mL | 64.0 ± 5.0 | 54.6 ± 0.35 | 41.5 ± 0.35 | 55.5 ± 0.35 | 72.0 ± 1.0 | 138.0 ± 1.0 | 580 ± 15.0 | |
1,000 mL | 97.8 ± 7.0 | 60.6 ± 0.40 | 48.0 ± 0.40 | 61.5 ± 0.40 | 90.0 ± 1.5 | 167.0 ± 1.5 | 1130 ± 20.0 |
*The dimensional values of the diameter are averages of the parting and right angle directions
*Wide-mouth 2‑L bottles tentatively follow the standard
Load the fixed amount of water, tighten the cap with a tightening torque for each product shown in the table below.
Leave it alone upside down, and there should be no leaks reaching the screw threads after 12 hours.
Wide-Mouth Bottle | Narrow-Mouth Bottle | Square Bottle | |
---|---|---|---|
50 mL | 15 kg.cm | 10 kg.cm | 15 kg.cm |
100 mL | 15 kg.cm | 15 kg.cm | 15 kg.cm |
250 mL | 20 kg.cm | 20 kg.cm | 20 kg.cm |
500 mL | 30 kg.cm | 20 kg.cm | 25 kg.cm |
1,000 mL | 40 kg.cm | 25 kg.cm | 30 kg.cm |
2,000 mL | 40 kg.cm |
How can we improve?
How can we improve?