(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container for Stacking Handy Bottles

Container for Stacking Handy Bottles

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4-5323-12

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Specifications
    Dedicated 10L Wide Mouth Bottle with Handle for KH Container
  • Other specifications
    Exclusive Bottle Wide Mouth with Handle 10 l
  • Base Shape (inner surface/outer surface)
    4562108500340
  • Quantity in a case
    Handy Bottle narrow mouth bottle can also be used.
  • Compatible Model
    With Lid
Part Number
4-5323-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,363.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Specifications
    Dedicated 10L Wide Mouth Bottle with Handle for KH Container
  • Other specifications
    Exclusive Bottle Wide Mouth with Handle 10 l
  • Base Shape (inner surface/outer surface)
    4562108500340
  • Quantity in a case
    Handy Bottle narrow mouth bottle can also be used.
  • Compatible Model
    With Lid

Product Description

Stackable.

Specifications of 4-5323-12

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Specifications
    Dedicated 10L Wide Mouth Bottle with Handle for KH Container
  • Other specifications
    Exclusive Bottle Wide Mouth with Handle 10 l
  • Base Shape (inner surface/outer surface)
    4562108500340
  • Quantity in a case
    Handy Bottle narrow mouth bottle can also be used.
  • Compatible Model
    With Lid
Part Number
4-5323-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,363.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1