(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4-5334-01 |
4-5334-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Specifications | Full height (mm) |
Body Diameter (φ mm) |
Model number | Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,058.20 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 10L | 10 l Narrow Mouth with Ball Valve | 394 | φ217 | 10 l Narrow Mouth with Ball Valve | Handy Bottle Faucet included with 10 L Wide-Mouthed Valve | 4562108512732 | 1 pc. | ||
฿ 1,210.93 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 20L | 20 l Wide Mouth with Ball Valve | 420 | φ304 | 20 l Wide Mouth with Ball Valve | Handy Bottle Faucet included with 20 L Wide-Mouthed Valve | 4562108512749 | 1 pc. |
Includes a handle for carrying and moving.
Part Number |
---|
4-5334-01 |
4-5334-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Specifications | Full height (mm) |
Body Diameter (φ mm) |
Model number | Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,058.20 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 10L | 10 l Narrow Mouth with Ball Valve | 394 | φ217 | 10 l Narrow Mouth with Ball Valve | Handy Bottle Faucet included with 10 L Wide-Mouthed Valve | 4562108512732 | 1 pc. | ||
฿ 1,210.93 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 20L | 20 l Wide Mouth with Ball Valve | 420 | φ304 | 20 l Wide Mouth with Ball Valve | Handy Bottle Faucet included with 20 L Wide-Mouthed Valve | 4562108512749 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?