(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed bottle

Sealed bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-5085-04

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    1000mL
  • Full height(mm)
    200
  • Body Diameter(φ mm)
    φ95
  • Mouth Inner Diam.(φ mm)
    φ38
  • Model number
    TEA-1000
  • Manufacturer Product Name
    Sealed bottle TEA-1000
  • Material
    Main Body /HDPE (High Density Polyethylene), Cap/PP (Polypropylene), Integrated Inner Plug / LLDPE (Linear Polyethylene)
  • Footnotes
    Price per 1 case.
  • Features
    Whether it has been used can be confirmed with the sealing tie which is cut once opened. The cap and inside plug has a 2-piece structure and can be normally used without dropping off. Has a structure which does not cause torque back and prevents content leakage.
  • Quantity
    1 pc.
Part Number
2-5085-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 130.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    1000mL
  • Full height(mm)
    200
  • Body Diameter(φ mm)
    φ95
  • Mouth Inner Diam.(φ mm)
    φ38
  • Model number
    TEA-1000
  • Manufacturer Product Name
    Sealed bottle TEA-1000
  • Material
    Main Body /HDPE (High Density Polyethylene), Cap/PP (Polypropylene), Integrated Inner Plug / LLDPE (Linear Polyethylene)
  • Footnotes
    Price per 1 case.
  • Features
    Whether it has been used can be confirmed with the sealing tie which is cut once opened. The cap and inside plug has a 2-piece structure and can be normally used without dropping off. Has a structure which does not cause torque back and prevents content leakage.
  • Quantity
    1 pc.

Product Description

Unsealing can be confirmed since the sealing band breaks when used.

Specifications of 2-5085-04

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    1000mL
  • Full height(mm)
    200
  • Body Diameter(φ mm)
    φ95
  • Mouth Inner Diam.(φ mm)
    φ38
  • Model number
    TEA-1000
  • Manufacturer Product Name
    Sealed bottle TEA-1000
  • Material
    Main Body /HDPE (High Density Polyethylene), Cap/PP (Polypropylene), Integrated Inner Plug / LLDPE (Linear Polyethylene)
  • Footnotes
    Price per 1 case.
  • Features
    Whether it has been used can be confirmed with the sealing tie which is cut once opened. The cap and inside plug has a 2-piece structure and can be normally used without dropping off. Has a structure which does not cause torque back and prevents content leakage.
  • Quantity
    1 pc.
Part Number
2-5085-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 130.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1