(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security Bottle Round【50-100 Pieces Per Package】 (1-1548-01)

Security Bottle Round (1-1548-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1548-01
1-1548-02
1-1548-03
1-1548-04
1-1548-05
1-1548-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Specifications Other specifications Body Diameter
(φ mm)
Effective inside dimensions
(mm)

฿ 4,137.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 50(ml) Security Bottle, Round, 50ml 50ml 1 Case (Containing 100 pieces) φ31 x φ43 x 62

฿ 4,910.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 100(ml) Security Bottle, Round, 100ml 100ml 1 Case (Containing 100 pieces) φ31 x φ50 x 87

฿ 6,638.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 250(ml) Security Bottle, Round, 250 ml 250ml 1 Case (Containing 100 pieces) φ31 x φ59 x 135

฿ 7,910.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 500(ml) Security Bottle, Round, 500ml 500ml 1 Case (Containing 100 pieces) φ31 x φ73 x 169

฿ 4,818.00

RESIN CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1(l) Security Bottle, Round, 1 L 1l 1 Case (Containing 50 pieces) φ31 x φ96 x 191

฿ 7,455.00

RESIN CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1 Extra Wide (L) Security Bottle, Round, 1 L Extra Wide 1L Special Wide 1 Case (Containing 50 pieces) φ50 x φ98 x 191

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Material
    Security cap ensures that it is unopened. No fluid leak without inner plug.
  • Quantity in a case
    Price is per case.

Product Description

Security cap for verifying sealing.

Part Number
1-1548-01
1-1548-02
1-1548-03
1-1548-04
1-1548-05
1-1548-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Specifications Other specifications Body Diameter
(φ mm)
Effective inside dimensions
(mm)

฿ 4,137.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 50(ml) Security Bottle, Round, 50ml 50ml 1 Case (Containing 100 pieces) φ31 x φ43 x 62

฿ 4,910.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 100(ml) Security Bottle, Round, 100ml 100ml 1 Case (Containing 100 pieces) φ31 x φ50 x 87

฿ 6,638.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 250(ml) Security Bottle, Round, 250 ml 250ml 1 Case (Containing 100 pieces) φ31 x φ59 x 135

฿ 7,910.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 500(ml) Security Bottle, Round, 500ml 500ml 1 Case (Containing 100 pieces) φ31 x φ73 x 169

฿ 4,818.00

RESIN CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1(l) Security Bottle, Round, 1 L 1l 1 Case (Containing 50 pieces) φ31 x φ96 x 191

฿ 7,455.00

RESIN CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1 Extra Wide (L) Security Bottle, Round, 1 L Extra Wide 1L Special Wide 1 Case (Containing 50 pieces) φ50 x φ98 x 191

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1