(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pure Bottle【50-70 Pieces Per Package】

Pure Bottle

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,038.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7702-01 SALE
2-7702-02 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Specifications Other specifications Body Diameter
(φ mm)
Body measurements
(mm)

฿ 16,038.00

฿ 12,830.40

RESIN CONTAINERS 1 Pack(s)

70 Pieces Per Package

19 Day(s) 500(ml) Pure Bottles KZ-701 500 ml KZ-701 1 Case (Containing 70 pieces) φ23.8 x φ74 x 173

฿ 22,063.00

฿ 17,650.40

RESIN CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1(l) Pure Bottles KY-636 1 L KY-636 1 Case (Containing 50 pieces) φ22.5 x φ92 x 216

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Material
    From molding to packaging, all processes are manufactured by 100 environment, thus the container is highly clean.
  • Quantity in a case
    Price is per case.

Product Description

From molding through to packaging, it is manufactured in a Class 100 environment, resulting in containers with high cleanliness levels.

Part Number
2-7702-01 SALE
2-7702-02 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Specifications Other specifications Body Diameter
(φ mm)
Body measurements
(mm)

฿ 16,038.00

฿ 12,830.40

RESIN CONTAINERS 1 Pack(s)

70 Pieces Per Package

19 Day(s) 500(ml) Pure Bottles KZ-701 500 ml KZ-701 1 Case (Containing 70 pieces) φ23.8 x φ74 x 173

฿ 22,063.00

฿ 17,650.40

RESIN CONTAINERS 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1(l) Pure Bottles KY-636 1 L KY-636 1 Case (Containing 50 pieces) φ22.5 x φ92 x 216

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1